(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | Rotation Method | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | |||
3 | 6 | 3 | 6 | 3 | 6 | ||
1.5 | K(Anti-Rotation) | 8 | 11 | 40.2 | 46.7 | 11 | 14.5 |
2 | |||||||
3.5 | |||||||
1.5 | J(Rotatable) | 7 | 10 | 37.7 | 44.7 | 10 | 14 |
2 | |||||||
3.5 |
Cup Dia. | Rotation Method | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | |||
3 | 6 | 3 | 6 | 3 | 6 | |||
1.5 | K(Anti-Rotation) | 17 | 20 | 34 | 40.5 | 11 | 14.5 | 17.7 |
2 | ||||||||
3.5 | ||||||||
1.5 | J(Rotatable) | 30 | 37 | 10 | 14 | |||
2 | ||||||||
3.5 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM3(M3×0.5) | N ConnectorFM3(M3×0.5) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MU | 1.5 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M3(Male Thread) FM3(Female Thread) | 2 | 3 | 3 | 8 | 2.5 | 8.5 | 3.5 |
2 | 2.5 | |||||||||
3.5 | 4 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MU | 1.5 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 (Anti-Rotation) M6×0.75 (Rotatable) | φ4 |
2 | |||||||
3.5 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ3MU3.5-N-K3-T |
E-MZ3MU3.5-N-K6-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
231,624 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 3.5 | Suction cup with bracket set | With spring buffer, anti-rotation | Top one-touch fitting | O.D. Φ4 | M8X0.75 | |
231,624 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 3.5 | Suction cup with bracket set | With spring buffer, anti-rotation | Top one-touch fitting | O.D. Φ4 | M8X0.75 |
Loading...Tải…
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | Rotation Method | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | |||
3 | 6 | 3 | 6 | 3 | 6 | ||
1.5 | K(Anti-Rotation) | 8 | 11 | 40.2 | 46.7 | 11 | 14.5 |
2 | |||||||
3.5 | |||||||
1.5 | J(Rotatable) | 7 | 10 | 37.7 | 44.7 | 10 | 14 |
2 | |||||||
3.5 |
Cup Dia. | Rotation Method | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | |||
3 | 6 | 3 | 6 | 3 | 6 | |||
1.5 | K(Anti-Rotation) | 17 | 20 | 34 | 40.5 | 11 | 14.5 | 17.7 |
2 | ||||||||
3.5 | ||||||||
1.5 | J(Rotatable) | 30 | 37 | 10 | 14 | |||
2 | ||||||||
3.5 |
Part Number | Suction Cup Material | Connector | A1 | B1 | D1 | N ConnectorM3(M3×0.5) | N ConnectorFM3(M3×0.5) | |||
Type | Cup Dia. | H | J | H | J | |||||
E-MZ3MU | 1.5 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M3(Male Thread) FM3(Female Thread) | 2 | 3 | 3 | 8 | 2.5 | 8.5 | 3.5 |
2 | 2.5 | |||||||||
3.5 | 4 |
Part Number | Suction Cup Material | Support Rod Type | Tube Type | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
Type | Cup Dia. | Rotation Method | Buffer Stroke | ||||
E-MZ3MU | 1.5 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 (Anti-Rotation) M6×0.75 (Rotatable) | φ4 |
2 | |||||||
3.5 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |