(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
RoHS Compliant Product
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 11 | 14 | 18 | 44.4 | 50.9 | 60.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 12 | 15 | 19 | 46.2 | 52.7 | 62.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 22.5 | 25 | 29 | 40 | 46 | 56 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 23.5 | 26 | 30 | 41 | 47 | 57 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | ![]() | ![]() | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
![]() | ![]() | H | J | H | J | |||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) FM5(Female Thread) | 4.5 | 6 | 7 | 11.5 | 3 | 13.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 7 | 9 | 12.5 | 14.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
![]() | ![]() | ![]() | ![]() | ||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ3MG8-GS-K10-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260,933 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Horizontal one-touch fitting | O.D. Φ4 | M8X0.75 |
Loading...Tải…
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | |
4 | 11 | 14 | 18 | 44.4 | 50.9 | 60.9 | 11 | 14.5 | 20.5 |
6 | |||||||||
8 | |||||||||
10 | 12 | 15 | 19 | 46.2 | 52.7 | 62.7 | |||
13 | |||||||||
16 |
Cup Dia. | C (Varies depending on buffer stroke) | E (Varies depending on buffer stroke) | F (Varies depending on buffer stroke) | P | ||||||
3 | 6 | 10 | 3 | 6 | 10 | 3 | 6 | 10 | ||
4 | 22.5 | 25 | 29 | 40 | 46 | 56 | 11 | 14.5 | 20.5 | 17.8 |
6 | ||||||||||
8 | ||||||||||
10 | 23.5 | 26 | 30 | 41 | 47 | 57 | 18.6 | |||
13 | ||||||||||
16 |
Part Number | ![]() | ![]() | A1 | B1 | D1 | N ConnectorM5(M5×0.8) | N ConnectorFM5(M5×0.8) | |||
![]() | ![]() | H | J | H | J | |||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5(Male Thread) FM5(Female Thread) | 4.5 | 6 | 7 | 11.5 | 3 | 13.5 | 5 |
6 | 7 | |||||||||
8 | 9 | |||||||||
10 | 11 | 7 | 9 | 12.5 | 14.5 | |||||
13 | 14 | |||||||||
16 | 17 |
Part Number | ![]() | Support Rod Type | ![]() | Mounting Screw M | Applicable Pipe Outer Diameter for One-Touch FittingφG | ||
![]() | ![]() | ![]() | ![]() | ||||
E-MZ3MG | 4 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | K(Anti-Rotation) J(Rotatable) | 3 6 10 | T(Top: One-Touch Fittings) R(Side: One-Touch Fittings) | M8×0.75 | φ4 |
6 | |||||||
8 | |||||||
10 | φ6 | ||||||
13 | |||||||
16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ3MG8-GS-K10-R in the Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MZ3MG8-GS-K10-R trong chuỗi Suction Cups MZ Series Small Bore With Wrench Flats, Single Pad/Unit.
Part Number |
---|
E-MZ3MG10-GS-J10-T |
E-MZ3MG10-GS-J3-R |
E-MZ3MG10-GS-J3-T |
E-MZ3MG8-GS-K10-T |
E-MZ3MG8-GS-K3-R |
E-MZ3MG8-GS-K3-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275,590 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 10 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
246,279 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Horizontal one-touch fitting | O.D. Φ6 | M8X0.75 | |
246,279 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, rotatable | 3 | Top one-touch fitting | O.D. Φ6 | M8X0.75 | |
260,933 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 10 | Top one-touch fitting | O.D. Φ4 | M8X0.75 | |
246,279 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | O.D. Φ4 | M8X0.75 | |
246,279 VND | 1 Piece(s) | Available | 6 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | O.D. Φ4 | M8X0.75 |