(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction Cups MZ Series Bellows Type, Single Pad/Unit (Part Number)

Suction Cups MZ Series Bellows Type, Single Pad/Unit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,004VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.

Product Description

RoHS Compliant Product


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
BracketBrassElectroless Nickel Plating
Non-marking LiningPEEK
   
Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing

■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
610152025304050610152025304050
661.794.799.7109.71224293986
8
1087.2125.2135.2171.2181.236.546.556.566.576.510
1389.7127.7137.7173.7183.73949596979
1691.2129.2139.2175.2185.240.550.560.570.580.5
2094.7132.7168.7178.7188.74454647484
2595.2133.2169.2179.2189.244.554.564.574.584.5
32100.2138.2148.2184.2194.249.559.569.579.589.5
40145.9144.9154.9199.96070801001410
50149.9148.9158.9203.9647484104

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
610152025304050610152025304050
679.5110.5115.5125.553.556.561.571.529.445.520.6
8
10951331431791896171819110133.95021.6
1397.5135.5145.5181.5191.563.573.583.593.5103.536.452.5
16991371471831936575859510537.954
20112.1150.1160.1196.1206.178.188.198.1108.1118.149.367.124.3
25112.6150.6160.6196.6206.678.688.698.6108.6118.649.867.6
32117.6155.6165.6201.6211.683.693.6103.6113.6123.654.872.6
40156.1153.1163.1208.188.198.1108.1128.158.376.126.2
50160.1157.1167.1212.192.1102.1112.1132.162.380.1
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
7137203.5214.520.55
89
10Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
1216134221472625256
131518.544.549.527.527.5
16182046512929
20Unspecified (Suction Cup Units)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
2223.51554.532.532.5
252824553333
323429603838
40Unspecified (Suction Cup Units)
M6(Threaded)
FM6(Tapped)
43346640.7
505338187051.5
For suction cup material specifications, refer to P.1064.■Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw MTubes for One-Touch
Fittings O.D.φG1
Tubes for Barbed
Fittings I.D. φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
K(Anti-Rotation)
J(Rotatable)
6
10
15
25
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M8×1.0φ4φ4
8
1010
20
30
40
50
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units.
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZB20-GS-J40-R
E-MZB20-S-J40-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVacuum Outlet Port Rubber Group Material Environment Material Resin Group Material O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

356,245 VND

1 Piece(s) Available 6 Day(s) One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic DiffusionRubber Group-20Suction cup with bracket setWith spring buffer, rotatable40Horizontal one-touch fittingO.D. Φ6M10X1.0

341,587 VND

1 Piece(s) Available 6 Day(s) One-Touch Couplings[Silicon Rubber] Silicon Rubber-Rubber Group-20Suction cup with bracket setWith spring buffer, rotatable40Horizontal one-touch fittingO.D. Φ6M10X1.0

Loading...Tải…

  1. 1
Dimensional Drawing
Part Material Surface Treatment
BracketBrassElectroless Nickel Plating
Non-marking LiningPEEK
   
Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing

■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
610152025304050610152025304050
661.794.799.7109.71224293986
8
1087.2125.2135.2171.2181.236.546.556.566.576.510
1389.7127.7137.7173.7183.73949596979
1691.2129.2139.2175.2185.240.550.560.570.580.5
2094.7132.7168.7178.7188.74454647484
2595.2133.2169.2179.2189.244.554.564.574.584.5
32100.2138.2148.2184.2194.249.559.569.579.589.5
40145.9144.9154.9199.96070801001410
50149.9148.9158.9203.9647484104

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
610152025304050610152025304050
679.5110.5115.5125.553.556.561.571.529.445.520.6
8
10951331431791896171819110133.95021.6
1397.5135.5145.5181.5191.563.573.583.593.5103.536.452.5
16991371471831936575859510537.954
20112.1150.1160.1196.1206.178.188.198.1108.1118.149.367.124.3
25112.6150.6160.6196.6206.678.688.698.6108.6118.649.867.6
32117.6155.6165.6201.6211.683.693.6103.6113.6123.654.872.6
40156.1153.1163.1208.188.198.1108.1128.158.376.126.2
50160.1157.1167.1212.192.1102.1112.1132.162.380.1
Specification Table
Ordering Example
 
■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
7137203.5214.520.55
89
10Unspecified (Suction Cup Units)
M5(Threaded)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
1216134221472625256
131518.544.549.527.527.5
16182046512929
20Unspecified (Suction Cup Units)
M6(Threaded)
FM5(Tapped)
FM6(Tapped)
2223.51554.532.532.5
252824553333
323429603838
40Unspecified (Suction Cup Units)
M6(Threaded)
FM6(Tapped)
43346640.7
505338187051.5
For suction cup material specifications, refer to P.1064.■Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw MTubes for One-Touch
Fittings O.D.φG1
Tubes for Barbed
Fittings I.D. φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZB6N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
K(Anti-Rotation)
J(Rotatable)
6
10
15
25
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M8×1.0φ4φ4
8
1010
20
30
40
50
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units.

Basic InformationThông tin cơ bản

Pad Shape Bellows

Frequently asked question (FAQ)FAQ

Question:Question: What kind of working conditions are suitable for MISUMI economy series corrugated suction cups?
Answer:Answer: MISUMI economy series corrugated suction cups have layered deformability and can absorb more cushioning force, suitable for bracket mounting without springs and workpieces prone to breakage.
Question:Question: What are the materials of MISUMI economy series suction cup products?
Answer:Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.