(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
RoHS Compliant Product
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | ![]() | ![]() | A | B | C | D | E | F | |
![]() | ![]() | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Part Number |
---|
E-MZ2MU6-N-FM5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85,333 VND | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...Tải…
![]() | ![]() |
Metal Part Material / Brass | Electroless Nickel Plating |
![]() | ![]() | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | ![]() | ![]() | A | B | C | D | E | F | |
![]() | ![]() | ||||||||
E-MZ2MU | 2 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicon Rubber) | Unspecified (Suction Cup Units) M3(Threaded) | 2.4 | 4 | M3×0.5 | 4 | 9 | - |
3.5 | 3.8 | ||||||||
4 | 4.8 | ||||||||
5 | 5.8 | ||||||||
6 | Unspecified (Suction Cup Units) M5(Threaded) FM5(Tapped) | 6.7 | 6.5 | M5×0.8 | 7.5 | 11.5 | 14.5 | ||
8 | 8.8 | 7 | 8 | 12 | 15 | ||||
10 | 10.6 | ||||||||
15 | 15.6 | 8 | 9 | 13 | 16 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Wavy tube type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part E-MZ2MU6-N-FM5 in the Suction Cups MZ Series Low Profile Type, Single Pad/Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MZ2MU6-N-FM5 trong chuỗi Suction Cups MZ Series Low Profile Type, Single Pad/Unit.
Part Number |
---|
E-MZ2MU10-N |
E-MZ2MU10-N-FM5 |
E-MZ2MU10-N-M5 |
E-MZ2MU6-N-M5 |
E-MZ2MU6-S |
E-MZ2MU6-S-FM5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48,684 VND | 4 Piece(s) | Available | 6 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
92,660 VND | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
85,333 VND | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
78,005 VND | 1 Piece(s) | Available | 6 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
39,013 VND | 4 Piece(s) | Available | 6 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 6 | Suction cup piece | - | - | - | - | |
78,005 VND | 1 Piece(s) | Available | 6 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 6 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |