(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction Cups MZ Series Low Profile Type, Single Pad/Unit (Part Number)

Suction Cups MZ Series Low Profile Type, Single Pad/Unit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.

Product Description

RoHS Compliant Product


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specifications Overview
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use

Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-MZ2MU8-N-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

78,005 VND

1 Piece(s) Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

Loading...Tải…

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Low Profile Suction Cups
Specification Table
Ordering Example
 
Part NumberSuction Cup MaterialConnectorABCDEF
TypeCup Dia.
E-MZ2MU2N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicon Rubber)
Unspecified (Suction Cup Units)
M3(Threaded)
2.44M3×0.549
3.53.8
44.8
55.8
6Unspecified (Suction Cup Units)
M5(Threaded)
FM5(Tapped)
6.76.5M5×0.87.511.514.5
88.8781215
1010.6
1515.6891316

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic InformationThông tin cơ bản

Pad Shape Wavy tube type Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZ2MU8-N-M5 in the Suction Cups MZ Series Low Profile Type, Single Pad/Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MZ2MU8-N-M5 trong chuỗi Suction Cups MZ Series Low Profile Type, Single Pad/Unit.

Frequently asked question (FAQ)FAQ

Question:Question: What are the materials of MISUMI economy series suction cup products?
Answer:Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.
Question:Question: What are the features of MISUMI economy series suction cup products?
Answer:Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability

Products like this...

Part Number
E-MZ2MU10-N
E-MZ2MU10-N-FM5
E-MZ2MU10-N-M5
E-MZ2MU8-S
E-MZ2MU8-S-FM5
E-MZ2MU8-S-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M

48,684 VND

4 Piece(s)Available 6 Day(s) -[Nitrile Rubber] Nitrile RubberStandard10Suction cup piece----

92,660 VND

1 Piece(s)Available 6 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

85,333 VND

1 Piece(s)Available 6 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

39,013 VND

4 Piece(s)Available 6 Day(s) -[Silicon Rubber] Silicon RubberStandard8Suction cup piece----

78,005 VND

1 Piece(s)Available 6 Day(s) Female Thread[Silicon Rubber] Silicon RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

78,005 VND

1 Piece(s)Available 6 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard8Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8