(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Suction Cups MV Series Oval Type, Single Pad/Unit (Part Number)

Suction Cups MV Series Oval Type, Single Pad/Unit

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      85,343VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
Dimensional Drawing
Specifications Overview
Ordering Example

■ Suction Cup Units
Part NumberSuction Cup Dimension
TypeMaterialMounting AccessoriesCup Dia.d1d2
E-VPET(Nitrile Rubber)
ES(Silicon Rubber)
Unspecified
(Direct Mounting)
A(With Mounting Screws)
4-10810
4-201520
4-302030
5-10810
5-201520
5-302030
6-10810
6-201520
6-3030
8-2020
8-3030

■ Suction Cup Sets
Part NumberDimension
TypeFitting TypeSuction Cup MaterialCup Dia.XY
E-MVEK(Fixed Type, Up: One-Touch)
T(Spring Type, Up: One-Touch)
L(Spring Type, Side: One-Touch)
S(Direct-Mount Spring Type)
N(Nitrile Rubber)
S(Silicon Rubber)
4-10410
4-2020
4-3030
5-10510
5-2020
5-3030
6-10610
6-2020
6-3030
8-20820
8-3030
Refer to the webpage for the specifications of the suction cup units.
 
Cup Dia.Fitting Type (K Shape)
Width Across H1Width Across H2
4101714
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (T Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (L Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (S Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon Rubber
Limit Temperature for High Temperature Use110℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity
Example of Use
Example of Use

Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-MVEKN6-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Width of Long Round Type Suction Cup
(mm)
Length of Long Round Type Suction Cup
(mm)
Buffer Type Buffer Stroke Vacuum Outlet Port Direction

407,489 VND

1 Piece(s) Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard6-20Suction cup with bracket set620Without spring buffer, anti-rotation-Top one-touch fitting

Loading...Tải…

  1. 1
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
 
Dimensional Drawing
Specification Table
Ordering Example
 
■ Suction Cup Units
Part NumberSuction Cup Dimension
TypeMaterialMounting AccessoriesCup Dia.d1d2
E-VPET(Nitrile Rubber)
ES(Silicon Rubber)
Unspecified
(Direct Mounting)
A(With Mounting Screws)
4-10810
4-201520
4-302030
5-10810
5-201520
5-302030
6-10810
6-201520
6-3030
8-2020
8-3030

■ Suction Cup Sets
Part NumberDimension
TypeFitting TypeSuction Cup MaterialCup Dia.XY
E-MVEK(Fixed Type, Up: One-Touch)
T(Spring Type, Up: One-Touch)
L(Spring Type, Side: One-Touch)
S(Direct-Mount Spring Type)
N(Nitrile Rubber)
S(Silicon Rubber)
4-10410
4-2020
4-3030
5-10510
5-2020
5-3030
6-10610
6-2020
6-3030
8-20820
8-3030
Refer to the left page for the specifications of the suction cup units.
Cup Dia.Fitting Type (K Shape)
Width Across H1Width Across H2
4101714
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (T Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (L Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
 
Cup Dia.Fitting Type (S Shape)
Width Across H1Width Across H2Maximum Spring Load (N)
41017127.0~12.6
420
430
510
520
530
610
620
630
820
830
Material Specification
Suction Cup MaterialNitrile RubberSilicon Rubber
Limit Temperature for High Temperature Use110℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity

Basic InformationThông tin cơ bản

Pad Shape Oval Material Rubber Group

Please check the type/dimensions/specifications of the part E-MVEKN6-20 in the Suction Cups MV Series Oval Type, Single Pad/Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-MVEKN6-20 trong chuỗi Suction Cups MV Series Oval Type, Single Pad/Unit.

Frequently asked question (FAQ)FAQ

Question:Question: What kind of working conditions are suitable for MISUMI economy series long round suction cups?
Answer:Answer: MISUMI economy series long round suction cups can provide greater force due to greater length and increased adsorption, suitable for use when the width is not sufficient but greater suction force is required.
Question:Question: What are the materials of MISUMI economy series suction cup products?
Answer:Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.

Products like this...

Part Number
E-MVEKN5-10
E-MVEKN5-20
E-MVEKN5-30
E-MVEKN6-30
E-MVEKN8-20
E-MVEKN8-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Width of Long Round Type Suction Cup
(mm)
Length of Long Round Type Suction Cup
(mm)
Buffer Type Buffer Stroke Vacuum Outlet Port Direction

392,834 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard5-10Suction cup with bracket set510Without spring buffer, anti-rotation-Top one-touch fitting

400,162 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard5-20Suction cup with bracket set520Without spring buffer, anti-rotation-Top one-touch fitting

407,489 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard5-30Suction cup with bracket set530Without spring buffer, anti-rotation-Top one-touch fitting

414,814 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard6-30Suction cup with bracket set630Without spring buffer, anti-rotation-Top one-touch fitting

422,142 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard8-20Suction cup with bracket set820Without spring buffer, anti-rotation-Top one-touch fitting

422,142 VND

1 Piece(s)Available 6 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStandard8-30Suction cup with bracket set830Without spring buffer, anti-rotation-Top one-touch fitting