(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Closed Loop Stepper Motors 86 Series (Part Number)

Closed Loop Stepper Motors 86 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      707,135VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of Stepping Motors
Economy Series Closed-Loop Stepping Motors, 86 Series
 
Product Features of Stepping Motors
Product Features
Dimensional Drawing of Stepping Motors
● Motor Dimensional Drawing of Stepping Motors
Dimensional Drawing
● Driver Dimensional Drawing of Stepping Motors
Driver Dimensional Drawing
Specification Table of Stepping Motors
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-86ESTM01+EDR86A+3868126±260.613.62800VDC:
24-80
800-51200E-ECABLE3M (3m)
E-86ESTM01+EDR86A+5E-ECABLE5M (5m)
E-86ESTM02+EDR86A+312157±20.755.24300E-ECABLE3M (3m)
E-86ESTM02+EDR86A+5E-ECABLE5M (5m)
Example Use of Stepping Motors
Applications of the stepper motor in the medical industry
 
Example of use of stepper motor
Example of use of stepper motor
Precautions of Stepping Motors
Note
1. The driver and the motor are matched one-on-one, requiring no current setting.
2. Stepping Motors, The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. The closed-loop Stepping Motors can be used only when the encoder wire is connected.
5. The motor wiring must be performed in strict accordance with the drawing at the back of the motor.
Related Products of Stepping Motors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
E-86ESTM01+EDR86A+3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Power Voltage
(v)
Subdivision Accessories Inductance/Phase
(mH)

2,317,353 VND

1 Piece(s) Available Same day Set (Motor + Driver)1.8°8126±2-28003.6VDC:24-80800-51200Including motor+driver+3m encoder cable0.61

Loading...Tải…

  1. 1
Dimensional Drawing
Motor
Dimensional Drawing
Driver
Driver Dimensional Drawing
Specification Table
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-86ESTM01+EDR86A+3868126±260.613.62800VDC:
24-80
800-51200E-ECABLE3M (3m)
E-86ESTM01+EDR86A+5E-ECABLE5M (5m)
E-86ESTM02+EDR86A+312157±20.755.24300E-ECABLE3M (3m)
E-86ESTM02+EDR86A+5E-ECABLE5M (5m)

Please check the type/dimensions/specifications of the part E-86ESTM01+EDR86A+3 in the Closed Loop Stepper Motors 86 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E-86ESTM01+EDR86A+3 trong chuỗi Closed Loop Stepper Motors 86 Series.

Frequently asked question (FAQ)FAQ

Question:Question: How to set the current of the closed-loop stepper motor?
Answer:Answer: MISUMI economy series closed-loop stepper motor and driver are paired one-on-one, without the need for additional current settings.
Question:Question: How to choose the encoder cable for the closed-loop stepper motor?
Answer:Answer: MISUMI economy series closed-loop motors can be purchased by model combinations, including motor+driver+encoder cable.

Products like this...

Part Number
E-86ESTM01
E-86ESTM01+EDR86A+5
E-86ESTM02
E-86ESTM02+EDR86A+3
E-86ESTM02+EDR86A+5
E-EDR86A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Power Voltage
(v)
Subdivision Accessories Inductance/Phase
(mH)

1,550,637 VND

1 Piece(s)Available 6 Day(s) Motor Only1.8°8126±2E-EDR86A28003.6---0.61

2,341,409 VND

1 Piece(s)Available 6 Day(s) Set (Motor + Driver)1.8°8126±2-28003.6VDC:24-80800-51200Including motor+driver+5m encoder cable0.61

1,891,598 VND

1 Piece(s)Available 6 Day(s) Motor Only1.8°12157±2E-EDR86A43005.2---0.75

2,658,312 VND

1 Piece(s)Available 6 Day(s) Set (Motor + Driver)1.8°12157±2-4300-VDC:24-80800-51200Including motor+driver+3m encoder cable0.75

2,701,323 VND

1 Piece(s)Available 6 Day(s) Set (Motor + Driver)1.8°12157±2-43005.2VDC:24-80800-51200Including motor+driver+5m encoder cable0.75

707,135 VND

1 Piece(s)Available 6 Day(s) Single Controller------VDC:24-80800-51200--