(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Economy series Hand Valves, One-Touch Fitting, Male Thread.
- Material Body: PBT (Polybutylene terephthalate).
- Material Threaded Part: Brass.
- Surface Treatment Threaded Part: Nickel Plating
- Color Knob: Three-Way Valve (Yellow Knob) and Two-Way Valve (Gray Knob).
- Applicable to air tube outer diameter size: 4, 6, 8, 10 and 12 mm.
- Number of Ports: 2
- Maximum operating pressure: 1.0MPa
- Operating Temperature Range: 0 to 60℃
- Flow Direction: Tube → Threaded Part and Threaded Part → Tube.
Connection Tube Diameter φD | Tube Thread Nominal Diameter R | Three-Way Valve· Two-Way Valve Selection | R | A | φP | φd | E | F | L | H | M | SW | X | Y | Weight (g) |
4 | M5 | 3 (Three-Way Valve-Yellow Knob) 2 (Two-Way Valve-Gray Knob) | M5 | 8 | 15 | 4.2 | 16.5 | 24 | 60 | 41 | 18 | 10 | 12.5 | 14 | 38 |
6 | 1 | R1/8 | 7.5 | 15 | 4.2 | 16.5 | 24 | 58.5 | 41 | 18 | 14 | 12.5 | 14 | 34 | |
2 | R1/4 | 9.5 | 15 | 4.2 | 16.5 | 24 | 61 | 41 | 18 | 14 | 12.5 | 14 | 40 | ||
3 | R3/8 | 10.5 | 15 | 4.2 | 16.5 | 24 | 62.5 | 41 | 18 | 17 | 12.5 | 14 | 53 | ||
8 | 1 | R1/8 | 7.5 | 15 | 4.2 | 16.5 | 24 | 59 | 41 | 18 | 14 | 14 | 16 | 35 | |
2 | R1/4 | 9.5 | 15 | 4.2 | 16.5 | 24 | 61.5 | 41 | 18 | 14 | 14 | 16 | 41 | ||
3 | R3/8 | 10.5 | 15 | 4.2 | 16.5 | 24 | 63 | 41 | 18 | 21 | 14 | 16 | 54 | ||
10 | 2 | R1/4 | 9.5 | 21.5 | 4.2 | 21.5 | 29 | 71.5 | 45 | 22 | 21 | 17 | 19.5 | 62 | |
3 | R3/8 | 10.5 | 21.5 | 4.2 | 21.5 | 29 | 78 | 45 | 22 | 21 | 17 | 19.5 | 71 | ||
4 | R1/2 | 13.5 | 21.5 | 4.2 | 21.5 | 29 | 72.5 | 45 | 22 | 21 | 17 | 19.5 | 93 | ||
12 | 2 | R1/4 | 9.5 | 21.5 | 4.2 | 21.5 | 29 | 76 | 45 | 22 | 21 | 20.5 | 23 | 66 | |
3 | R3/8 | 10.5 | 21.5 | 4.2 | 21.5 | 29 | 73 | 45 | 22 | 21 | 20.5 | 23 | 74 | ||
4 | R1/2 | 13.5 | 21.5 | 4.2 | 21.5 | 29 | 76 | 45 | 22 | 21 | 20.5 | 23 | 96 |
Fluid Used | Air |
Maximum operating pressure | 1.0MPa |
Operating Temperature Range* | 0 to 60℃ |
Part Number |
---|
MEHVFS8-2-2 |
PACK-MEHVFS8-2-2 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Tube Outer Dia. D (or D1) | Number of Ports | Switching Operation | Main Body Shape | Pipe Connection Bore Dia. (IN, OUT) | How to Mount | 2-Way Valve, 3-Way Valve | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62,253 VND | 1 Piece(s) | Available | Same day | [Ø8] Ø8 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [1/4] 1/4 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Tube → Threaded Part | ||
1,202,160 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | Available | Same day | [Ø8] Ø8 | [2-Port] 2 | [Selecting Knob] Selecting Knob | [One-Touch Fitting Type] With One-Touch Coupling | [1/4] 1/4 | [Side] Side | 2 (Two-Way Valve-Gray Knob) | Tube → Threaded Part |
Loading...Tải…
Pipe Port Type | R, One-Touch Fitting | Plumbing Type and Direction | Direct Side Surface | Operation Status Retention | Retention |