(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
- Stepping Motors 86 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 2.0-6 A
- Driver Power Voltage(V): VDC24-110 or VAC20-80
Part Number |
---|
C-86STM03+DR86A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Holding Torque (N·m) | Number of Leads (pcs) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Step Angle (°) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,629,659 VND | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 8.5 | 4 | 6 | C-DR86A | 2800 | 1.8 | 2.0-6 | VDC24-110 or VAC20-80 | 400-51200 | 115 |
Loading...Tải…
Part Number | Step Angle (°) | Body Length (mm) | Number of Leads (pcs) | Current/Phase (A) | Holding Torque (N.m) | Moment of Inertia g.cm² | Applicable Driver | Driver Output Current (A) | Driver Power Voltage (V) | Subdivision |
C-86STM01+DR86A | 1.8 | 66 | 4 | 4 | 3.5 | 1000 | C-DR86A | 2.0-6 | VDC: 24-110 VAC: 20-80 | 400-51200 |
C-86STM02+DR86A | 76 | 4 | 4.5 | 1950 | ||||||
C-86STM03+DR86A | 114 | 6 | 8.5 | 2800 | ||||||
C-86STM04+DR86A | 150 | 6 | 12 | 4000 |
Please check the type/dimensions/specifications of the part C-86STM03+DR86A in the Stepper Motors 86 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-86STM03+DR86A trong chuỗi Stepper Motors 86 Series.
Part Number |
---|
C-86STM02 |
C-86STM02+DR86A |
C-86STM03 |
C-86STM04 |
C-86STM04+DR86A |
C-DR86A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Holding Torque (N·m) | Number of Leads (pcs) | Current/Phase (A) | Applicable Driver | Moment of Inertia (g.cm²) | Step Angle (°) | Driver Output Current (A) | Driver Power Voltage (v) | Subdivision | Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,147,637 VND | 1 Piece(s) | Available | Same day | Motor Only | 4.5 | 4 | 4 | - | 1950 | 1.8 | - | - | - | 76 | |
2,262,785 VND | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 4.5 | 4 | 4 | C-DR86A | 1950 | 1.8 | 2.0-6 | VDC24-110 or VAC20-80 | 400-51200 | 76 | |
1,514,513 VND | 1 Piece(s) | Available | Same day | Motor Only | 8.5 | 4 | 6 | - | 2800 | 1.8 | - | - | - | 114 | |
2,065,039 VND | 1 Piece(s) | Available | Same day | Motor Only | 12 | 4 | 6 | - | 4000 | 1.8 | - | - | - | 150 | |
3,180,188 VND | 1 Piece(s) | Available | Same day | Set (Motor + Driver) | 12 | 4 | 6 | C-DR86A | 4000 | 1.8 | 2.0-6 | VDC24-110 or VAC20-80 | 400-51200 | 150 | |
1,117,407 VND | 1 Piece(s) | Available | Same day | Single Driver | - | - | - | - | - | - | 2.0-6 | VDC24-110 or VAC20-80 | 400-51200 | - |