(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motors 57 Series (Part Number)

Stepper Motors 57 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      380,807VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stepping Motors 57 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 1.0-4.3 A
- Driver Power Voltage(V): VDC24-80 or VAC20-60

Product Overview of Stepping Motors

MISUMI Stepping Motors 57 Series

Product Features of Stepping Motors

Product Feature 1
Product Feature 2
Stepping Motors, Test data is obtained with C-42STM03 as an example, which is for reference only.

Dimensional Drawing of Stepping Motors

Dimensional Drawing
* The values in ( ) are reference values.

Example Use of Stepping Motors

Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the Stepping Motors.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Related Products of Stepping Motors

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-57STM04+DR57A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

1,234,620 VND

1 Piece(s) Available Same day Set (Motor + Driver)1.8942.8C-DR57A4801.81.0-4.3VDC24-80 or VAC20-60200-2560075

Loading...Tải…

  1. 1

Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Part NumberStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(N.m)
Moment of Inertia g.cm²Applicable DriverDriver Output Current
(A)
Driver Power Voltage
(V)
Subdivision
C-57STM01+DR57A1.84042.80.55120C-DR57A1.0-4.3VDC: 24-80
VAC: 20-60
200-25600
C-57STM02+DR57A501.0275
C-57STM03+DR57A541.26300
C-57STM04+DR57A751.89480

Specification Table

Basic InformationThông tin cơ bản

Motor Bracket (Sold Separately) E-TBMD57-30

Please check the type/dimensions/specifications of the part C-57STM04+DR57A in the Stepper Motors 57 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-57STM04+DR57A trong chuỗi Stepper Motors 57 Series.

Frequently asked question (FAQ)FAQ

Question:Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer:Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question:Question: What is the allowable exterior temperature of the stepper motor?
Answer:Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Products like this...

Part Number
C-57STM01+DR57A
C-57STM02
C-57STM02+DR57A
C-57STM03
C-57STM03+DR57A
C-DR57A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

1,064,708 VND

1 Piece(s)Available Same day Set (Motor + Driver)0.5542.8C-DR57A1201.81.0-4.3VDC24-80 or VAC20-60200-2560040

406,855 VND

1 Piece(s)Available Same day Motor Only142.8-2751.8---50

1,090,759 VND

1 Piece(s)Available Same day Set (Motor + Driver)142.8C-DR57A2751.81.0-4.3VDC24-80 or VAC20-60200-2560050

414,888 VND

1 Piece(s)Available Same day Motor Only1.2642.8-3001.8---54

1,098,792 VND

1 Piece(s)Available Same day Set (Motor + Driver)1.2642.8C-DR57A3001.81.0-4.3VDC24-80 or VAC20-60200-2560054

686,161 VND

1 Piece(s)Available Same day Single Driver------1.0-4.3VDC24-80 or VAC20-60200-25600-