(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Index Plungers Standard, Fine Thread (Part Number)

Index Plungers Standard, Fine Thread

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      89,914VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • **RoHS Compliant is available for some part numbers.
    Please contact with MISUMI for detail effective date.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

Product Overview of Indexing Plungers

♢ Indexing Plungers is also known as indexing pin or indexing plunger. The pin can be pulled out or inserted by the operation knob for easy and fast positioning and for fixing mechanical elements of the workpiece.
  Suitable for fixture indexing, positioning, stop limit and other occasions.

Product Feature of Indexing Plungers

♢ This series is standard Indexing Plungers with fine threads and two options of spherical face and cone head available for the pin front. Depending on the installation, the plunger with lock nut can be selected.
♢ The operation method of Indexing Plungers is generally divided into two types: reset and self-locking type.

Dimensional Drawing of Indexing Plungers





*Note of Indexing Plungers: there is a relief groove at the end of the thread.

Specifications Overview of Indexing Plungers

Thread of Indexing PlungersShape of Indexing PlungersType of Indexing PlungersKnobBodyPinSpring(Lock nut)
SphericalCone head typeIndexing Plungers MaterialIndexing Plungers MaterialIndexing Plungers Surface TreatmentIndexing Plungers MaterialIndexing Plungers HardnessIndexing Plungers Surface TreatmentIndexing Plungers MaterialIndexing Plungers MaterialIndexing Plungers Surface Treatment
FineReset typeC-PXANC-PXATA6061
(Black Anodized)
1215Black oxide coated45#45 to 55HRCBlack oxide coatedSUS304--
Self-locking typeC-PXYANC-PXYAT
Reset typeC-PXKNC-PXKT35#Black oxide coated
Self-locking typeC-PXYKNC-PXYKT
Reset typeC-SXPANC-SXPATSUS303-SUS420F40 to 50HRCNickel Plated--
Self-locking typeC-SXYANC-SXYAT
Reset typeC-SXPKNC-SXPKTSUS304-
Self-locking typeC-SCYKNC-SXYKT

Usage Method of Indexing Plungers

How to operate the reset type and self-locking type
• Reset type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type
• Self-locking type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90° while maintaining the pull-out state, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.
How to operate the reset type

Example Use of Indexing Plungers

Example of Use -1 Example of Use -1
Used of Indexing Plungers for indexing of the index plate Used of Indexing Plungers for positioning of movable fixture

Specification Table of Indexing Plungers

Part Number of Indexing PlungersThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.53615413.53.21.58101.32.17.3
Reset type811511.544401651441.5101322.511.3
SphericalCone head type8L6422.511.3
C-PXANC-PXAT1011813.85545175155212172.53.913.5
C-PXKNC-PXKT10L8483.913.5
C-SXPANC-SXPAT121.52116.26654.52061762.5141936.418
C-SXPKNC-SXPKT12L1058.56.418
 161.52621.9786826823831924411.323
16L127311.323
kgf=N× 0.101972
 
Part Number of Indexing PlungersThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.54215413.53.21.58101.32.17.3
Self-locking type811511.544461651441.5101322.511.3
SphericalCone head type8L6482.511.3
C-PXYANC-PXYAT1011813.85550175155212172.53.913.5
C-PXYKNC-PXYKT10L8533.913.5
C-SXYANC-SXYAT121.52116.26660.52061762.5141936.418
C-SXYKNC-SXYKT12L1064.56.418
 161.52621.97875.526823831924411.323
16L1280.511.323
kgf=N× 0.101972

Specification Table
Part NumberThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.53615413.53.21.58101.32.17.3
Reset type811511.544401651441.5101322.511.3
SphericalCone head type8L6422.511.3
C-PXANC-PXAT1011813.85545175155212172.53.913.5
C-PXKNC-PXKT10L8483.913.5
C-SXPANC-SXPAT121.52116.26654.52061762.5141936.418
C-SXPKNC-SXPKT12L1058.56.418
 161.52621.9786826823831924411.323
16L127311.323
kgf=N× 0.101972
 
Part NumberThread Pitch
(Fine)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMmin.max.
 60.75129.252.54215413.53.21.58101.32.17.3
Self-locking type811511.544461651441.5101322.511.3
SphericalCone head type8L6482.511.3
C-PXYANC-PXYAT1011813.85550175155212172.53.913.5
C-PXYKNC-PXYKT10L8533.913.5
C-SXYANC-SXYAT121.52116.26660.52061762.5141936.418
C-SXYKNC-SXYKT12L1064.56.418
 161.52621.97875.526823831924411.323
16L1280.511.323
kgf=N× 0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-SXPAN10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Screw Type

116,668 VND

1 Piece(s) Available Same day 1055[Returning] Reset Type[Stainless Steel] SUS30445[Stainless Steel] SUS420FNickel PlatingNot ProvidedSphericalNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part C-SXPAN10 in the Index Plungers Standard, Fine Thread series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-SXPAN10 trong chuỗi Index Plungers Standard, Fine Thread.

Frequently asked question (FAQ)FAQ

Question:Question: Can the knob plunger withstand radial force?
Answer:Answer: The knob plunger is not recommended to bear radial cutting force, as it is prone to product damage and fracture, and generally, it can only bear axial force.
Question:Question: What role does a ball plunger play?
Answer:Answer: It is a mechanical element part that can easily and quickly locate and fix the workpiece by operating the knob or the handle to pull out or insert the pin.
Early knob plungers were mainly used for parts used in the angular positioning of indexing devices.
In recent years, knob plunger has been more widely used, and become an indispensable mechanical element part of equipment and devices.
Question:Question: What are the characteristics of fine thread type compared to coarse thread type?
Answer:Answer: Fine thread type is suitable for fine-tuning the ejection amount of the pin. More precise positioning is more possible compared to coarse thread type.
Question:Question: What is the difference between reset type and self-locking type knob plungers?
Answer:Answer: The self-locking type can lock the front end by turning 90° after pulling out the knob while keeping the pulled state and turning 90° to release the lock.

Check other FAQ (1 items) HideĐóng.

Products like this...

Part Number
C-PXAN12L
C-PXAN16
C-PXAN16L
C-SXPAN10L
C-SXPAN12
C-SXPAN12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Tip Shape Screw Type

100,923 VND

1 Piece(s)Available Same day 12610[Returning] Reset Type[Steel] 121458.5S45CBlack OxideBlack OxideSphericalNA

143,569 VND

1 Piece(s)Available Same day 1687[Returning] Reset Type[Steel] 121468S45CBlack OxideBlack OxideSphericalNA

143,571 VND

1 Piece(s)Available Same day 16812[Returning] Reset Type[Steel] 121473S45CBlack OxideBlack OxideSphericalNA

116,668 VND

1 Piece(s)Available Same day 1058[Returning] Reset Type[Stainless Steel] SUS30448[Stainless Steel] SUS420FNickel PlatingNot ProvidedSphericalNA

123,390 VND

1 Piece(s)Available Same day 1266[Returning] Reset Type[Stainless Steel] SUS30454.5[Stainless Steel] SUS420FNickel PlatingNot ProvidedSphericalNA

123,318 VND

1 Piece(s)Available Same day 12610[Returning] Reset Type[Stainless Steel] SUS30458.5[Stainless Steel] SUS420FNickel PlatingNot ProvidedSphericalNA