(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Leveling Mounts For Heavy Load With Anti-Slip Rubber (Part Number)

Leveling Mounts For Heavy Load With Anti-Slip Rubber

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,097VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Heavy load anti-slip type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Heavy load anti-slip type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
Material Surface Treatment Material
C-CFJFNVQ235Zinc PlatingRubber
C-CFJFNVSStainless Steel-Rubber

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Heavy load anti-slip type


 

Dimensional Adjuster Drawing

Adjuster Dimensional Drawing Adjuster Dimensional Drawing
Economy series Adjuster Heavy load anti-slip type

Adjuster Specification Table

D.mALℓ  1 ℓ  2 E.BVertical load
(kN)
5085084.55.56.529134
880114.55.56.529134
6010801167829175
1001365
1280117810196
1001376
1201576
161001391013247
1201597
1501897
201201621316308
1501928
2002428
8016100140101330247
120160
150190
20120163131630308
150193
200243
241501951519303610
180225
200245
10020120163131630309
150193
200243
241501951519303610

Note: Thread size follows standard GB5782-1986 with below tolerance, please refer:
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CFJFNV50-8-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
Screw Rod Surface Treatment Base Surface Treatment

50,250 VND

1 Piece(s) Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating[Synthetic Rubber] Synthetic Rubber5045084.5850Zinc PlatingChrome Plated

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Type Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFJFNV50-8-50 in the Leveling Mounts For Heavy Load With Anti-Slip Rubber series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CFJFNV50-8-50 trong chuỗi Leveling Mounts For Heavy Load With Anti-Slip Rubber.

Frequently asked question (FAQ)FAQ

Question:Question: Can the economy series adjuster, heavy load anti-slip type, be used inclined ground?
Answer:Answer: Please use the economy series adjuster, heavy load anti-slip type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question:Question: Does the economy series adjuster, heavy load anti-slip type, have a height adjustment knob?
Answer:Answer: The economy series adjuster, heavy load anti-slip type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products like this...

Part Number
C-CFJFNV100-20-150
C-CFJFNV100-20-200
C-CFJFNV100-24-150
C-CFJFNV50-8-80
C-CFJFNV60-10-100
C-CFJFNV60-10-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
Screw Rod Surface Treatment Base Surface Treatment

143,038 VND

4 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating[Synthetic Rubber] Synthetic Rubber100915019320150Zinc PlatingChrome Plated

151,124 VND

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating[Synthetic Rubber] Synthetic Rubber100920024320200Zinc PlatingChrome Plated

172,184 VND

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating[Synthetic Rubber] Synthetic Rubber1001015019524150Zinc PlatingChrome Plated

51,351 VND

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating[Synthetic Rubber] Synthetic Rubber50480114.5880Zinc PlatingChrome Plated

52,260 VND

1 Piece(s)Available Same day [Steel] S45CZinc Plating[Stainless Steel] Stainless SteelChrome Plating[Neoprene Rubber] Neoprene Rubber60510013610-Zinc PlatingChrome Plated

51,477 VND

1 Piece(s)Available Same day [Steel] S45CZinc Plating[Stainless Steel] Stainless SteelChrome Plating[Neoprene Rubber] Neoprene Rubber6058011610-Zinc PlatingChrome Plated