(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts, Anti-Vibration.
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJSN and C-CFJSNS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Body Surface Treatment: Black plating for Q235 Carbon Steel.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
Type | A Body | B Glue Part | |
![]() | ![]() | ![]() | |
C-CFJSN | Q235 | Zinc Plating | Rubber |
C-CFJSNS | Stainless Steel | - | Rubber |
Part Number | L | D | d | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
![]() | ![]() | ![]() | |||||||||
C-CFJSN C-CFJSNS | 8 | 60 | 82.5 | 40 | 35.5 | 5.5 | 6.5 | 17 | 13 | 3.5 | 107 |
10 | 80 | 104 | 7 | 8 | 17 | 3.5 | 140 | ||||
12 | 80 | 105 | 50 | 45.5 | 8 | 10 | 17 | 19 | 4 | 214 | |
100 | 125 | 4 | 236 | ||||||||
16 | 80 | 107 | 60 | 55.5 | 10 | 13 | 17 | 24 | 4.5 | 367 | |
100 | 127 | 4.5 | 406 | ||||||||
150 | 177 | 4.5 | 485 | ||||||||
20 | 100 | 130 | 13 | 16 | 30 | 4.5 | 558 | ||||
120 | 150 | 4.5 | 607 |
Part Number |
---|
C-CFJSNS80-20-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330,859 VND | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | Not Provided | 80 | 4.5 | 200 | 232 | 20 | Natural Color | Electropolishing |
Loading...Tải…
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CFJSNS80-20-200 in the Leveling Mounts Anti-Vibration series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CFJSNS80-20-200 trong chuỗi Leveling Mounts Anti-Vibration.
Part Number |
---|
C-CFJSN100-20-200 |
C-CFJSN100-24-150 |
C-CFJSN100-24-180 |
C-CFJSNS80-24-150 |
C-CFJSNS80-24-180 |
C-CFJSNS80-24-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Screw Rod Surface Treatment | Base Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163,419 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | Zinc Plating | [Steel] Steel | Black Plating | 100 | 4.5 | 200 | 232 | 20 | Zinc Plating | Electro Plated Black | |
184,790 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | Zinc Plating | [Steel] Steel | Black Plating | 100 | 5 | 150 | 184 | 24 | Zinc Plating | Electro Plated Black | |
198,614 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | Zinc Plating | [Steel] Steel | Black Plating | 100 | 5 | 180 | 214 | 24 | Zinc Plating | Electro Plated Black | |
379,286 VND | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | Not Provided | 80 | 5 | 150 | 184 | 24 | Natural Color | Electropolishing | |
410,172 VND | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | Not Provided | 80 | 5 | 180 | 214 | 24 | Natural Color | Electropolishing | |
440,147 VND | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | Not Provided | [Stainless Steel] SUS304 | Not Provided | 80 | 5 | 200 | 234 | 24 | Natural Color | Electropolishing |