(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.
Economy series Adjuster Yellow tape type |
Type | A Body | B Glue Part | |
Material | Surface Treatment | Material | |
C-CPVC | Q235 | Zinc Plating | PVC |
Economy series Adjuster Yellow tape type |
Part Number | L | D | ℓ1 | ℓ2 | E | B | Vertical Load (kN) | Weight (g) | ||
Type | M | A | ||||||||
C-CPVC | 10 | 80 | 117 | 60 | 7 | 8 | 30 | 17 | 5 | 312 |
100 | 137 | 5 | 327 | |||||||
12 | 100 | 138 | 8 | 10 | 19 | 6 | 372 | |||
120 | 158 | 6 | 393 | |||||||
16 | 100 | 140 | 10 | 13 | 24 | 7 | 509 | |||
120 | 160 | 7 | 548 | |||||||
150 | 190 | 7 | 588 | |||||||
20 | 120 | 163 | 13 | 16 | 30 | 8 | 709 | |||
150 | 193 | 8 | 758 | |||||||
200 | 243 | 8 | 857 |
Part Number |
---|
C-CPVC16-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55,329 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 7 | 150 | 190 | 16 | 150 |
Loading...Tải…
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Thread Surface Treatment | Zinc Plating | Rubber Material | Polyvinyl Chloride | Properties | Standard |
Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part C-CPVC16-150 in the Leveling Mounts PVC Yellow Pad series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CPVC16-150 trong chuỗi Leveling Mounts PVC Yellow Pad.
Part Number |
---|
C-CPVC12-120 |
C-CPVC16-100 |
C-CPVC16-120 |
C-CPVC20-120 |
C-CPVC20-150 |
C-CPVC20-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Material | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Thread Length A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48,912 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 6 | 120 | 158 | 12 | 120 | |
52,183 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 7 | 100 | 140 | 16 | 100 | |
53,757 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 7 | 120 | 160 | 16 | 120 | |
65,073 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 8 | 120 | 163 | 20 | 120 | |
68,806 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 8 | 150 | 193 | 20 | 150 | |
77,711 VND | 1 Piece(s) | Available | Same day | [Steel] Steel | [Steel] Steel | Zinc Plating | 60 | 8 | 200 | 243 | 20 | 200 |