(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Leveling Mounts PVC Yellow Pad (Part Number)

Leveling Mounts PVC Yellow Pad

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      44,244VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Economy series Leveling Mounts with Yellow PVC Foot pad type.
- Type: Adjusting Bolt with PVC Foot pad.
- The part number is C-CPVC.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part material: Yellow PVC.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- PVC yellow pad is harder than ordinary rubber, with excellent load performance.



Adjuster Product Overview

Economy series Adjuster Yellow tape type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Yellow tape type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeA BodyB Glue Part
MaterialMaterialSurface TreatmentSurface TreatmentMaterialMaterial
C-CPVCQ235Zinc PlatingPVC

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Yellow tape type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Yellow tape type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CPVC1080117607830175312
1001375327
12100138810196372
1201586393
161001401013247509
1201607548
1501907588
201201631316308709
1501938758
2002438857

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-CPVC10-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

45,122 VND

1 Piece(s) Available Same day [Steel] Steel[Steel] SteelZinc Plating60510013710100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Thread Surface Treatment Zinc Plating Rubber Material Polyvinyl Chloride Properties Standard
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CPVC10-100 in the Leveling Mounts PVC Yellow Pad series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-CPVC10-100 trong chuỗi Leveling Mounts PVC Yellow Pad.

Frequently asked question (FAQ)FAQ

Question:Question: Can the economy series adjuster, yellow tape type, be used on inclined ground?
Answer:Answer: Please use the economy series adjuster, yellow tape type, on flat ground and try not to use it on inclined ground, which will cause deformation of the adjuster.
Question:Question: Does the economy series adjuster, yellow tape type, have a height adjustment knob?
Answer:Answer: The economy series adjuster, yellow tape type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products like this...

Part Number
C-CPVC10-80
C-CPVC12-100
C-CPVC12-120
C-CPVC16-100
C-CPVC16-120
C-CPVC16-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Material Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

44,391 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating605801171080

47,397 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60610013812100

48,912 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60612015812120

52,183 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60710014016100

53,757 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60712016016120

55,329 VND

1 Piece(s)Available Same day [Steel] Steel[Steel] SteelZinc Plating60715019016150