(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
RoHS Compliant Product
- Tension Springs Heavy Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWT and C-AUT are heavy load Tension springs type.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
(Economy series) Tension Springs, Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load | (Economy series) Tension Springs, Tensile Spring, Heavy Load Double Hook | (Economy series) Tension Springs, Tensile Spring, Ultra Light Load, Light Load |
![]() | ![]() | ![]() |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
![]() | ![]() ![]() | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWT C-AUT | 3-10 | 0.5 | 2.0 | 8.8 | 2.16 | 3.24 |
15 | 0.5 | 3.7 | 8.8 | 2.16 | 1.77 | |
25 | 0.5 | 6.8 | 8.8 | 2.16 | 0.98 | |
4-15 | 0.6 | 4.0 | 11.1 | 2.55 | 2.16 | |
20 | 0.6 | 6.4 | 11.1 | 2.55 | 1.37 | |
5-15 | 0.8 | 2.9 | 20.79 | 5.1 | 5.39 | |
20 | 0.8 | 4.6 | 20.79 | 5.1 | 3.43 | |
25 | 0.8 | 6.4 | 20.79 | 5.1 | 2.45 | |
30 | 0.8 | 8.4 | 20.79 | 5.1 | 1.86 | |
35 | 0.8 | 10.0 | 20.79 | 5.1 | 1.57 | |
6-20 | 1.0 | 3.7 | 33.15 | 8.6 | 6.57 | |
25 | 1.0 | 5.3 | 33.15 | 8.6 | 4.61 | |
30 | 1.0 | 6.9 | 33.15 | 8.6 | 3.53 | |
35 | 1.0 | 8.3 | 33.15 | 8.6 | 2.94 | |
40 | 1.0 | 10.0 | 33.15 | 8.6 | 2.45 | |
55 | 1.0 | 14.3 | 33.15 | 8.6 | 1.71 | |
8-25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | |
30 | 1.2 | 7.3 | 41.19 | 9.81 | 4.31 | |
35 | 1.2 | 9.1 | 41.19 | 9.81 | 3.43 | |
40 | 1.2 | 11.9 | 41.19 | 9.81 | 2.65 | |
50 | 1.2 | 15.5 | 41.19 | 9.81 | 2.06 | |
60 | 1.2 | 18.8 | 41.19 | 9.81 | 1.67 | |
10-30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 | |
35 | 1.6 | 6.8 | 77.47 | 20.59 | 8.34 | |
40 | 1.6 | 8.4 | 77.47 | 20.59 | 6.77 | |
45 | 1.6 | 10.0 | 77.47 | 20.59 | 5.69 | |
50 | 1.6 | 11.6 | 77.47 | 20.59 | 4.9 |
Part Number |
---|
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|
Loading...Tải…
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |