(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Springs Ultra Light Load / Light Load O.D.3-8 (Part Number)

Tension Springs Ultra Light Load / Light Load  O.D.3-8
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,392VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWA and C-AUA are Ultra-light load Tension springs.
- C-AWY and C-AUY are Light load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 8.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.



Tension Springs Product Overview

◇ Made of Tension Springs quality materials, the Economy series tensile springs have been localized, which greatly reduces the cost, and their cost efficiency is higher thanks to Misumi’s higher quality control performance.
◇ Tension Springs, Stainless steel materials are imported from Japan, and anti-rust resistance is high. Stainless steel springs are also magnetic. Please be careful.
◇ Misumi's Economy series tensile springs have been standardized in specifications, that is, the maximum load of the same diameter is a certain value. Initial tension, and the spring coefficient is a reference value.

Tension Springs Dimensional Drawing

Drawings
・L = Free length
・D ≤ Ø18mm (±1.0)
・D ≥ Ø18mm (±1.5)

Tension Springs Product Feature

Tension Springs (also known as draw spring) is a spiral spring which bears axial tension. It has side hooks at both ends to ensure the tension source of the tension spring.
When not bearing load, the coils of tension spring are generally tight without clearance.
The working principle of tension spring is to act in reverse when stretching or pulling away, and to work by using the resilience (pulling force) after stretching, so as to control the movement of machine parts, absorb and store energy, measure the force and so on.

Tension Springs Specifications Overview

The initial tension and the spring constant are reference values, which are different slightly depending on batches. Load {kgf} = Load N×0.101972
Calculation method of laps (Tension Springs reference value):
Total number of laps = (L-2(D-d))/d
Effective laps=total number of laps-2
The number of laps is a reference value, and varies slightly depending on batches.

Tension Springs Precautions

[Tension Springs Precautions for use]
▶ Operating temperature
SWP-A…… Normal temperature (0 to 40℃)
Stainless steel…… -10 to 100℃
※ If the Tension Springs is used under conditions exceeding the above temperature, the load value may decrease due to usage conditions.
※ When used in an environment with high and low temperature differences and humidity such as outdoors, it is recommended to choose stainless steel products.

▶ Approximate number of times of use: about 1 million times
※ The above times are for reference only. The number of times of use varies with the tensile direction, operating temperature/environment, and amount of deformation. To increase the usage count, it is recommended to use the spring up to 70% of the allowable displacement Fmax..

▶Others
· Tension Springs Use within the allowable displacement Fmax.(mm). If it is used under the condition of exceeding the allowable displacement, the spring may be deformed, or damaged after using only a limited number of times. Please also be careful not to stretch the tensile spring beyond the allowable displacement when installing it.
· Stainless steel springs are also magnetic. Please be careful.

Tension Springs Example of Use

Tension Springs Example of Use
Installation Diagram
Example of Use for Tensile Springs
The installation diagram is for reference only.

Tension Springs Related Products

(Economy series) Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load(Economy series) Tensile Spring, Heavy Load Double Hook(Economy series) Tensile Spring, Heavy Load
Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy LoadTensile Spring Heavy Load Double HookTensile Spring Heavy Load


Tension Springs Specification Table

■ Tension Springs Ultra Light Load
Part NumberWire Diameter
dmm
Under dynamic load(Initial
tension)
N
(Spring
constant)
N/mm
TypeD-LMaximum
displacement
Fmax.
Mm
Maximum
load
N
C-AWA
C-AUA
3-100.2510.41.270.150.11
150.2523.01.270.150.049
200.2535.91.270.150.031
250.2547.91.270.150.024
4-150.3514.62.260.250.14
200.3524.12.260.250.083
300.3542.72.260.250.047
400.3560.32.260.250.033
5-150.458.23.240.490.33
250.4521.53.240.490.13
300.4529.43.240.490.093
350.4535.03.240.490.078
400.4543.03.240.490.064
6-200.5516.26.080.640.34
250.5525.26.080.640.22
300.5534.76.080.640.16
350.5542.76.080.640.13
400.5550.46.080.640.11
450.5561.66.080.640.088
600.5585.36.080.640.064
8-350.736.28.531.080.21
400.744.78.531.080.17
■ Light load
Part NumberWire Diameter
dmm
Under dynamic load(Initial
tension)
N
(Spring
constant)
N/mm
TypeD-LMaximum
displacement
Fmax.
Mm
Maximum
load
N
C-AWY
C-AUY
3-100.38.72.250.290.23
150.316.62.250.290.12
200.325.02.250.290.08
250.333.32.250.290.06
4-150.410.03.240.590.26
200.416.83.240.590.16
250.422.53.240.590.12
300.428.43.240.590.09
350.433.73.240.590.08
400.438.53.240.590.07
5-150.56.84.220.880.49
200.511.74.220.880.28
250.517.04.220.880.20
300.521.24.220.880.16
400.534.04.220.880.10
450.537.74.220.880.09
6-200.614.08.141.270.49
250.621.28.141.270.32
300.628.08.141.270.25
350.635.08.141.270.20
400.641.18.141.270.17
450.650.08.141.270.14
8-250.815.112.752.350.69
300.821.212.752.350.49
350.826.512.752.350.39
400.833.112.752.350.31
Load {kgf} = Load N × 0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
C-AUY6-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

11,772 VND

1 Piece(s) Available Same day [Stainless Steel Wire] SUS304-WPB8.01~15.008.14703561.270.20.635

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part C-AUY6-35 in the Tension Springs Ultra Light Load / Light Load O.D.3-8 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-AUY6-35 trong chuỗi Tension Springs Ultra Light Load / Light Load O.D.3-8.

Frequently asked question (FAQ)FAQ

Question:Question: What is the initial tension?
Answer:Answer: It can be understood that when a general tensile spring is under tension, the tension measured when it is about to undergo elastic deformation without deformation (critical state) is called the initial tension. It is realized by properly controlling the process parameters in the manufacturing process of tensile spring.
MISUMI tension spring specifications (except for free designation) have been standardized, i.e. the maximum load of the same diameter is a certain value. Because the tensile spring is made on the basis of the maximum load, the initial tension and spring coefficient are the reference values.
Question:Question: What is the life of the tensile spring?
Answer:Answer: Some hook installation methods of tension springs may cause stress concentration, so the standard use times cannot be provided. To increase the use times, it is recommended to use it under 70% of the allowable displacement Fmax.
·It is recommended to use it at room temperature below 40℃ and the load value will decrease due to service conditions at temperature over 40℃.
Question:Question: What are the JIS standards for general spring-related materials?
Answer:Answer: Piano wires: JIS G 3522
Iron wires: JIS G 3532
Hard drawn steel wires: JIS G 3521
Stainless steel wires for springs: JIS G 4313
Question:Question: What is the difference between a piano steel wire spring and a hard drawn steel wire spring?
Answer:Answer: There is little difference in appearance between the two materials. In short, the piano wire is an advanced material, and the hard drawn steel wire is a general material.
The piano wire is often used as a spring for precision machinery while the hard drawn steel wire is mostly used as a peripheral spring for groceries or blinds.
They are both high-carbon steels with almost the same chemical composition. The production of piano wires is time-consuming and they are expensive because there is additional standardized management and inspection of impurities, the depth of surface scars, and the depth of decarburized layer.
Although the subtle difference is invisible to the naked eye, it has a great influence on the quality of the spring.

Check other FAQ (1 items) HideĐóng.

Products like this...

Part Number
C-AUA3-25
C-AUA4-15
C-AUA4-20
C-AUY6-40
C-AUY6-45
C-AUY8-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

11,319 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB1.26~3.501.2772.92530.150.0240.2547.9

4,788 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB1.26~3.502.2629.61540.250.140.3514.6

4,479 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB1.26~3.502.2644.12040.250.0830.3524.1

13,140 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB8.01~15.008.1481.14061.270.170.641.1

14,129 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB8.01~15.008.14954561.270.140.650.0

9,875 VND

1 Piece(s)Available Same day [Stainless Steel Wire] SUS304-WPB8.01~15.0012.7540.12582.350.690.815.1