(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
Impact Speed Type | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
L For Low Speed | ~1.0m/s | -5~70℃ | 0.8 million times |
M for Medium Speed | ~2.0m/s | ||
H for High Speed | ~3.5m/s |
Coarse Outer Diameter (mm) | M4ⅹ0.5 | M6ⅹ0.75 | M8ⅹ1.0 | M10ⅹ1.0 | M12ⅹ1.0 | M14ⅹ1.5 | M20ⅹ1.5 | M25ⅹ1.5 | M36ⅹ1.5 | M42ⅹ1.5 |
Tightening torque of nut (N.m) | 0.35 | 0.85 | 3.9 | 7.8 | 7.8 | 9.8 | 29.4 | 49 | 98 | 392 |
Part Number | Screw Diameter (M) | Stroke (S) | Maximum energy absorbed (E) | Maximum Equivalent Mass (ME) (kg) | Maximum Collision Velocity (M/S) | (L) | (L1) | L2 | T | t | d | d1 | B (Both sides width) | Anti-loosening washer | |||
Type | No. | Speed | Per time (J) | Per minute (J) | |||||||||||||
C-AC***** (with buffering head) C-AC*****-N (without buffering head) | 0404 | L | M4 × 0.5 | 4.0 | 1.2 | 72.0 | 2.5 | 0.5 | 32.6 (28.6) | 20.6 | 4.0 | 3.0 | 4.0 | 3.0 | 1.2 | 7.0 | Provided |
M | 1.2 | 1.0 | |||||||||||||||
H | 0.3 | 2.0 | |||||||||||||||
0604 | L | M6 × 0.75 | 4.0 | 1.8 | 108.0 | 4.0 | 0.5 | 33.6 (29.6) | 21.1 | 4.5 | 3.3 | 4.0 | 4.6 | 1.8 | 8.0 | Provided | |
M | 1.8 | 1.0 | |||||||||||||||
H | 0.4 | 2.0 | |||||||||||||||
0805 | L | M8×0.75 | 5.0 | 1.2 | 72 | 2.5 | 0.5 | 31.7 (32) | 22 | 5 | 4 | 5.1 | 6 | 1.8 | 11.0 | Provided | |
M | 1.2 | 1 | |||||||||||||||
H | 0.3 | 2 | |||||||||||||||
0806 | L | M8 × 1.0 | 6.0 | 2.5 | 120.0 | 6.5 | 0.5 | 50 (44) | 32.0 | 6.0 | 4.0 | 6.0 | 6.6 | 2.9 | 11.0 | Provided | |
M | 2.5 | 1.0 | |||||||||||||||
H | 0.6 | 2.0 | |||||||||||||||
1005 | L | M10 × 1.0 | 5.0 | 3.0 | 180.0 | 7.0 | 0.8 | 38.7 (32.7) | 21.7 | 6.0 | 4.0 | 6.0 | 8.6 | 3.0 | 12.9 | Provided | |
M | 3.0 | 1.5 | |||||||||||||||
H | 1.0 | 3.0 | |||||||||||||||
1008 | L | M10 × 1.0 | 8.0 | 4.0 | 240.0 | 9.0 | 0.8 | 57 (51) | 37.0 | 6.0 | 4.0 | 6.0 | 8.6 | 3.0 | 12.9 | Provided | |
M | 4.0 | 1.5 | |||||||||||||||
H | 2.0 | 3.0 | |||||||||||||||
1210 | L | M12 × 1.0 | 10.0 | 5.0 | 300.0 | 30.0 | 0.8 | 69.2 (60) | 44.0 | 6.0 | 4.0 | 9.2 | 10.3 | 3.0 | 14.0 | Provided | |
M | 10.0 | 1.5 | |||||||||||||||
H | 5.0 | 3.0 | |||||||||||||||
1412 | L | M14 × 1.5 | 12.0 | 15.0 | 600.0 | 100.0 | 0.8 | 100.2 (88.2) | 70.2 | 6.0 | 5.0 | 12.0 | 12.0 | 4.0 | 19.0 | Provided | |
M | 50.0 | 1.5 | |||||||||||||||
H | 8.0 | 3.0 | |||||||||||||||
2020 | L | M20 × 1.5 | 20.0 | 40.0 | 800.0 | 700.0 | 1.0 | 145.8 (130) | 104.0 | 6.0 | 8.0 | 15.8 | 18.0 | 6.0 | 26.0 | Not Provided | |
M | 200.0 | 2.0 | |||||||||||||||
H | 30.0 | 3.5 | |||||||||||||||
Dimension L with ( ) indicates C-AC****-N type (without buffering head). |
Impact Speed | Maximum Collision Velocity | Operating environment temperature | Reference number of replacements |
L For Low Speed | ~1.0m/s | -5~70℃ | 0.8 million times |
M for Medium Speed | ~2.0m/s | ||
H for High Speed | ~3.5m/s |
Double-sided tooth disc gaskets | ||||
Part number | D | d | t | H |
M04 | 7.0 | 4.3 | 0.6 | 1.0 |
M06 | 10.0 | 6.4 | 0.7 | 1.2 |
M08 | 13.0 | 8.5 | 0.8 | 1.3 |
M10 | 16.0 | 10.4 | 1.0 | 1.6 |
M12 | 18.0 | 13.0 | 1.2 | 1.7 |
M14 | 21.2 | 14.6 | 1.5 | 2.0 |
Part Number |
---|
C-AC1412H-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Impact Velocity (m/s) | Mating Accessories 1 - Stopper Nut | Mating Accessories 2 - Mounting Flange |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241,805 VND | 1 Piece(s) | Available | Same day | 12 | 14 | 15 | Single Orifice | [Steel] STKM11A | 3 | 88.2 | 8 | 600 | Not Provided | H (High Speed) | Not Provided | Not Provided |
Loading...Tải…
Main Body, Related Components | Main Body | Structure | Fixed Type | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part C-AC1412H-N in the Shock Absorbers, Preset(Fixed) Damping Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-AC1412H-N trong chuỗi Shock Absorbers, Preset(Fixed) Damping Type.
Part Number |
---|
C-AC0404L-N |
C-AC0404M |
C-AC0404M-N |
C-AC1412H-N-SC |
C-AC1412H-SC |
C-AC1412L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Impact Velocity (m/s) | Mating Accessories 1 - Stopper Nut | Mating Accessories 2 - Mounting Flange |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
550,534 VND | 1 Piece(s) | Available | Same day | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 0.5 | 28.6 | 2.5 | 72 | Not Provided | L (Low Speed) | Not Provided | Not Provided | |
550,534 VND | 1 Piece(s) | Available | Same day | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 1 | 32.6 | 1.2 | 72 | Provided | M (Medium Speed) | Not Provided | Not Provided | |
550,534 VND | 1 Piece(s) | Available | Same day | 4 | 4 | 1.2 | Single Orifice | [Steel] 12L14 | 1 | 28.6 | 1.2 | 72 | Not Provided | M (Medium Speed) | Not Provided | Not Provided | |
297,063 VND | 1 Piece(s) | Available | 5 Day(s) | 12 | 14 | 15 | - | - | - | - | - | - | Not Provided | H (High Speed) | Provided | Not Provided | |
297,068 VND | 1 Piece(s) | Available | 5 Day(s) | 12 | 14 | 15 | - | - | - | - | - | - | Provided | H (High Speed) | Provided | Not Provided | |
241,819 VND | 1 Piece(s) | Available | Same day | 12 | 14 | 15 | Single Orifice | [Steel] STKM11A | 0.8 | 100.2 | 100 | 600 | Provided | L (Low Speed) | Not Provided | Not Provided |