(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Type | D-L | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
Pitch | Solid Length | Total Number of Rolls | ||||||||
C-VUL | 5 - | 15 | 6.2 | 0.6 | 6 | 5.88 | {0.60} | 2.5 | 4.8 | 7 |
20 | 8 | 7.84 | {0.80} | 3.3 | ||||||
25 | 6.4 | 0.7 | 10 | 9.80 | {1.00} | 2.3 | 9.1 | 12 | ||
6 - | 15 | 7.4 | 0.7 | 6 | 5.88 | {0.60} | 2.1 | 6.3 | 8 | |
20 | 8 | 7.84 | {0.80} | 2.9 | ||||||
25 | 7.6 | 0.8 | 10 | 9.80 | {1.00} | 2.3 | 10.4 | 12 | ||
30 | 12 | 11.76 | {1.20} | 2.7 | ||||||
35 | 14 | 13.72 | {1.40} | 3.2 | ||||||
40 | 7.8 | 0.9 | 16 | 15.68 | {1.60} | 2.5 | 16.2 | 17 | ||
8 - | 20 | 9.8 | 0.9 | 8 | 7.84 | {0.80} | 2.4 | 9.5 | 9.5 | |
25 | 10 | 9.80 | {1.00} | 2.9 | ||||||
30 | 10.0 | 1.0 | 12 | 11.76 | {1.20} | 2.5 | 14.0 | 13 | ||
35 | 10.0 | 1.0 | 14 | 13.72 | {1.40} | 2.9 | 14.0 | 13 | ||
60 | 10.4 | 1.2 | 24 | 23.52 | {2.40} | 2.7 | 28.8 | 23 | ||
10 - | 20 | 12.0 | 1.0 | 8 | 7.84 | {0.80} | 3.1 | 8.5 | 7.5 | |
25 | 10 | 9.80 | {1.00} | 3.8 | ||||||
30 | 12.2 | 1.1 | 12 | 11.76 | {1.20} | 3.2 | 12.7 | 10.5 | ||
35 | 14 | 13.72 | {1.40} | 3.7 | ||||||
40 | 12.2 | 1.1 | 16 | 15.68 | {1.60} | 4.2 | 12.7 | 10.5 | ||
12 - | 25 | 14.4 | 1.2 | 10 | 9.80 | {1.00} | 2.9 | 12.6 | 9.5 | |
35 | 14 | 13.72 | {1.40} | 4.1 | ||||||
55 | 14.8 | 1.4 | 22 | 21.56 | {2.20} | 4.1 | 21.7 | 14.5 | ||
16 - | 50 | 19.0 | 1.5 | 20 | 19.60 | {2.00} | 5.9 | 15.8 | 9.5 |
Type | D-L | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Reference | ||||
Pitch | Solid Length | Total Number of Rolls | ||||||||
C-VUM | 5 - | 15 | 6.6 | 0.8 | 5.3 | 15.39 | {1.57} | 2.3 | 6.8 | 7.5 |
20 | 6.8 | 0.9 | 7.0 | 20.58 | {2.10} | 1.8 | 11.7 | 12 | ||
40 | 7.0 | 1.0 | 14.0 | 41.16 | {4.20} | 3.2 | 14.5 | 13.5 | ||
6 - | 15 | 7.8 | 0.9 | 5.3 | 15.39 | {1.57} | 2.3 | 7.7 | 7.5 | |
20 | 7.0 | 20.58 | {2.10} | 3.0 | ||||||
25 | 8.0 | 1.0 | 8.8 | 25.68 | {2.62} | 2.8 | 11 | 10 | ||
30 | 10.5 | 30.87 | {3.15} | 3.3 | ||||||
8 - | 20 | 10.2 | 1.1 | 7.0 | 20.58 | {2.10} | 3.3 | 8.8 | 7 | |
25 | 8.8 | 25.68 | {2.62} | 4.2 | ||||||
30 | 10.2 | 1.1 | 10.5 | 30.87 | {3.15} | 5.0 | 8.8 | 7 | ||
35 | 10.6 | 1.3 | 12.3 | 35.97 | {3.67} | 3.5 | 15.6 | 11 | ||
40 | 10.6 | 1.3 | 14.0 | 41.16 | {4.20} | 4.0 | 15.6 | 11 | ||
10 - | 20 | 12.4 | 1.2 | 7.0 | 20.58 | {2.10} | 4.0 | 8.4 | 6 | |
25 | 12.6 | 1.3 | 8.8 | 25.68 | {2.62} | 4.2 | 10.4 | 7 | ||
30 | 10.5 | 30.87 | {3.15} | 5.0 | ||||||
40 | 13 | 1.5 | 14.0 | 41.16 | {4.20} | 3.8 | 18.8 | 11.5 | ||
12 - | 25 | 14.8 | 1.4 | 8.8 | 25.68 | {2.62} | 5.0 | 9.8 | 6 | |
16 - | 35 | 19.6 | 1.8 | 12.3 | 35.97 | {3.67} | 5.8 | 14.4 | 7 |
Type | D-L | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Spring Constant N/mm{kgf/mm} | Reference Compression Length | |||
C-NWL | 6.5- | 30* | 8.1 | 0.8 | 12 | 13.7 | {1.4} | 1.1 | {0.12} | 9.6 |
35* | 14 | 1.0 | {0.10} | 10.8 | ||||||
40* | 16 | 0.9 | {0.09} | 12 | ||||||
45* | 18 | 0.8 | {0.08} | 13.2 | ||||||
50* | 20 | 0.7 | {0.07} | 14.4 | ||||||
8.5- | 35* | 10.5 | 1 | 14 | 20.6 | {2.1} | 1.5 | {0.15} | 10.8 | |
40* | 16 | 1.3 | {0.13} | 12 | ||||||
45* | 18 | 1.1 | {0.12} | 13 | ||||||
16.6- | 60* | 19.8 | 1.6 | 24 | 27.5 | {2.8} | 1.1 | {0.12} | 20 |
Type | D-L | Outer Diameter D1 | Wire Diameter d | F max. | N{kgf} max. | Spring Constant N/mm{kgf/mm} | Reference Compression Length | |||
C-NWM | 6.5- | 40* | 8.5 | 1 | 12.8 | 20.6 | {2.1} | 1.6 | {0.16} | 17.5 |
45* | 14.4 | 1.4 | {0.15} | 19.5 | ||||||
50* | 16 | 1.3 | {0.13} | 21 | ||||||
13.6- | 35* | 16.8 | 1.6 | 11.2 | 34.3 | {3.5} | 3.1 | {0.31} | 14.4 | |
50* | 16 | 2.1 | {0.22} | 18.4 | ||||||
60* | 19.2 | 1.8 | {0.18} | 20.8 |
Type | C-VUY | C-VUR | C-VUF | C-VUL | |||||||||
D | |||||||||||||
3 | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | |||||||||
4 | |||||||||||||
5 | |||||||||||||
6 | |||||||||||||
8 | 0.196 {0.02} | ||||||||||||
10 | |||||||||||||
12 | |||||||||||||
16 | |||||||||||||
Fmax. | F=L×Fa% | F=L×60% | F=L×45% | F=L×40% |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Light Load, Spring Constant 0.05 to 0.98 N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Heavy Load, Spring Constant 4.9 to 29.4N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Heavy Load Type |
Part Number |
---|
C-VUM8-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,917 VND | 1 Piece(s) | Available | Same day | 20 | 8 | 10.2 | 13 | 2.94 | 16.01~30.00 | 20.58 | 1.1 | With Grinding | 7 | 8.8 | 7 |
Loading...Tải…
Material | SUS304-WPB |
---|
Please check the type/dimensions/specifications of the part C-VUM8-20 in the Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-VUM8-20 trong chuỗi Round Wire Coil Springs, Defection I.D. Referenced, Stainless Steel, Heavy Load.
Part Number |
---|
C-NWL6.5-30 |
C-NWL6.5-35 |
C-NWL6.5-40 |
C-NWL6.5-45 |
C-NWL6.5-50 |
C-VUM8-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,285 VND | 300 Piece(s) | 15 Day(s) | 30 | 6.5 | - | - | 1.1 | 8.51~16.00 | - | 0.8 | Without Grinding | - | - | 12 | ||
4,285 VND | 300 Piece(s) | 15 Day(s) | 35 | 6.5 | - | - | 1 | 8.51~16.00 | - | 0.8 | Without Grinding | - | - | 14 | ||
4,598 VND | 300 Piece(s) | 15 Day(s) | 40 | 6.5 | - | - | 0.9 | 8.51~16.00 | - | 0.8 | Without Grinding | - | - | 16 | ||
4,598 VND | 300 Piece(s) | 15 Day(s) | 45 | 6.5 | - | - | 0.8 | 8.51~16.00 | - | 0.8 | Without Grinding | - | - | 18 | ||
4,912 VND | 300 Piece(s) | 15 Day(s) | 50 | 6.5 | - | - | 0.7 | 8.51~16.00 | - | 0.8 | Without Grinding | - | - | 20 | ||
9,282 VND | 1 Piece(s) | Available | Same day | 25 | 8 | 10.2 | 16.25 | 2.94 | 16.01~30.00 | 25.68 | 1.1 | With Grinding | 7 | 8.8 | 8.75 |