(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Type | D-L | d | Solid Length | F max. | N{kgf} max. | Fa% | ||
C-UBB | 4- | 10 | 0.65 | 7.0 | 2.5 | 12.3 | {1.3 } | 25 |
15 | 0.7 | 10.3 | 3.75 | 18.4 | {1.9 } | |||
20 | 0.75 | 14.4 | 5 | 24.5 | {2.5 } | 25 | ||
5- | 5 | 0.6 | 2.9 | 1.25 | 6.1 | {0.63} | 25 | |
10 | 0.75 | 6.9 | 2.5 | 12.3 | {1.3 } | |||
15 | 0.8 | 9.8 | 3.75 | 18.4 | {1.9 } | |||
20 | 0.85 | 13.4 | 5.0 | 24.5 | {2.5 } | 25 | ||
25 | 0.9 | 17.8 | 6.25 | 30.6 | {3.12 } | 25 | ||
6- | 10 | 0.9 | 6.8 | 2.5 | 24.5 | {2.5 } | 25 | |
15 | 1.0 | 10.5 | 3.75 | 36.8 | {3.8 } | |||
20 | 1.1 | 14.6 | 5.0 | 49.0 | {5.0 } | |||
25 | 1.1 | 17.9 | 6.25 | 61.3 | {6.26 } | 25 | ||
8- | 10 | 1.1 | 6.9 | 2.5 | 24.5 | {2.5 } | 25 | |
15 | 1.2 | 9.9 | 3.75 | 36.8 | {3.8 } | |||
20 | 1.3 | 14.0 | 5.0 | 49.0 | {5.0 } | |||
25 | 1.3 | 14.5 | 6.25 | 61.3 | {6.3 } | |||
10- | 10 | 1.3 | 7.2 | 2.5 | 24.5 | {2.5 } | 25 | |
15 | 1.4 | 10.2 | 3.75 | 36.8 | {3.8 } | 25 | ||
20 | 1.5 | 13.9 | 5.0 | 49.0 | {5.0 } | |||
25 | 1.5 | 16.1 | 6.25 | 61.3 | {6.3 } | |||
30 | 1.6 | 20.4 | 7.5 | 73.5 | {7.5 } | 25 | ||
12- | 15 | 1.5 | 9.4 | 3.75 | 36.8 | {3.8 } | 25 | |
20 | 1.6 | 12.4 | 5.0 | 49.0 | {5.0 } | |||
30 | 1.8 | 20.3 | 7.5 | 73.5 | {7.5 } | |||
13- | 15 | 1.8 | 9.5 | 3.75 | 73.5 | {7.5 } | 25 | |
20 | 1.9 | 12.9 | 5.0 | 98.1 | {10.01} | 25 | ||
25 | 2.0 | 17.0 | 6.25 | 123 | {12.55} | 25 | ||
30 | 2.1 | 20.5 | 7.5 | 147 | {15.0} | 25 | ||
40 | 2.3 | 28.2 | 10.0 | 196.0 | {20.0} | 25 | ||
60 | 2.5 | 44.4 | 12 | 235 | {24.0} | 20 | ||
16- | 20 | 2.1 | 12.1 | 5.0 | 98.1 | {10.01} | 25 | |
30 | 2.4 | 21.0 | 7.5 | 147.0 | {15.0} | 25 | ||
20- | 25 | 2.9 | 16.7 | 6.25 | 184.0 | {18.8} | 25 | |
40 | 3.2 | 27.2 | 10 | 294 | {30.0} | 25 | ||
60 | 3.5 | 44.6 | 12.0 | 353.0 | {36.02} | 25 |
Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% |
![]() | ![]() | ![]() |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Light Load, Spring Constant 0.5 to 3.9 N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |
Part Number |
---|
C-UBB10-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,075 VND | 1 Piece(s) | Available | Same day | 25 | 7 | 10 | 18.75 | 9.8 | 50.01~73.00 | 61.3 | 1.5 | 9.7 | 16.1 | 6.25 |
Loading...Tải…
Material | Stainless Steel Wire | End Surface Status | With Grinding |
---|
Please check the type/dimensions/specifications of the part C-UBB10-25 in the Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Heavy Load series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C-UBB10-25 trong chuỗi Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Heavy Load.
Part Number |
---|
C-UBB10-15 |
C-UBB10-20 |
C-UBB12-15 |
C-UBB12-20 |
C-UBB12-30 |
C-UBB13-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,854 VND | 1 Piece(s) | Available | Same day | 15 | 7.2 | 10 | 11.25 | 9.8 | 30.01~50.00 | 36.8 | 1.4 | 6.3 | 10.2 | 3.75 | |
7,465 VND | 1 Piece(s) | Available | Same day | 20 | 7 | 10 | 15 | 9.8 | 30.01~50.00 | 49 | 1.5 | 8.3 | 13.9 | 5 | |
7,389 VND | 1 Piece(s) | Available | Same day | 15 | 9 | 12 | 11.25 | 9.8 | 30.01~50.00 | 36.8 | 1.5 | 5.3 | 9.4 | 3.75 | |
8,682 VND | 1 Piece(s) | Available | Same day | 20 | 8.8 | 12 | 15 | 9.8 | 30.01~50.00 | 49 | 1.6 | 6.8 | 12.4 | 5 | |
11,046 VND | 1 Piece(s) | Available | Same day | 30 | 8.4 | 12 | 22.5 | 9.8 | 73.01~107.00 | 73.5 | 1.8 | 10.3 | 20.3 | 7.5 | |
8,227 VND | 1 Piece(s) | Available | Same day | 15 | 9.4 | 13 | 11.25 | 19.6 | 73.01~107.00 | 73.5 | 1.8 | 4.3 | 9.5 | 3.75 |