(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dust Collection Nozzles

Dust Collection Nozzles
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,020,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆ Features: A dust collecting nozzle that collects dust removed by the nozzle.
    Can also be used for spraying applications. Anti-static, allowing use in a wide range of environments.
    Made from plastic (PE) for economical pricing. Flange machining and L-shaped bracket mount machining also possible.
◆ Heat Resistance Temperature: 70°C

◆ For Technical Data, see here.
◆ Free sample rental available here
◆ For Application Examples, see here.


 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SJNZJ1
SJNZJ2
SJNZJ3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD A B L

1,020,250 VND

1 Piece(s) Available 4 Day(s) or more 105070120120

1,142,680 VND

1 Piece(s) Available 4 Day(s) or more 105070200150

1,224,300 VND

1 Piece(s) Available 4 Day(s) or more 1060100200170

Loading...Tải…

  1. 1