(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex Socket Head Cap Screws with Captured Washer - Standard, Material: SUS316L

Hex Socket Head Cap Screws with Captured Washer - Standard, Material: SUS316L
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      135,625VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be fastened and unfastened easily. Use SSCBAS in situations where air needs to be removed from the pilot hole of a tapped hole.
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
SSCBS5-10
SSCBS5-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength L
(mm)

135,625 VND

1 Piece(s) 4 Day(s) or more 1010

136,773 VND

1 Piece(s) Available 4 Day(s) or more 1020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal of Thread (M) 5 Pitch(mm) 0.8 Detailed Shape Standard
Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material SUS316L
Surface Treatment Not Provided Thread Type Metric Coarse Tip Shape Flat End
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard