(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The connector can be firmly fixed with the flange. A compact type with a smaller mounting screw diameter is also available.
Shape | Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||||||
Set | Connector only | Flange only | mount Flange | Cylinder Connector | ||||||||
Standard | Separate | Compact | L Fixed | L Configurable | Standard | Separate | Compact | |||||
Standard | FJA | FJB | FJC | FJCN | FJCNL | FJA-H | FJB-H | FJC-H | S45C | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJAS | FJBS | FJCS | FJCNS | FJCNSL | FJAS-H | FJBS-H | FJCS-H | SUS440C or 13Cr stainless | 45HRC~ | - | ||
Space Saving | FJUA | FJUB | FJUC | FJUN | - | FJUA-H | FJUB-H | FJUC-H | S45C | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJUAS | - | FJUCS | FJUNS | - | FJUAS-H | FJUBS-H | FJUCS-H | SUS440C or 13Cr stainless | 45HRC~ | - |
Part Number | - | L |
FJCNL10 | - | 50 |
Part Number |
FJA10 FJUB-H12 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Compact Standard FJC FJCS Compact Space Saving FJUC FJCUS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
24 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
26 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
30 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | 90 | 62 | 52 | 16 | 32 | 74 | 10 | 14 | 8 | 64 | |
36 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | - | - | - | - | - | - | - | - | - | - |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | ℓ | L | D | H | T | W | L1 | SR | MxPitch | ℓ | L | D | H | T | W | L1 | SR |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Compact Standard FJC FJCS Compact Space Saving FJUC FJCUS | 3 | 3x0.5 | 6 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 8 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 10 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 17 | 12 | 16 | 5 | 10 | 6 | 50 | |
6 | 6x1.0 | 12 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 12 | 20 | 12 | 16 | 5 | 10 | 6 | 50 | |
8 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 14 | 23 | 16 | 22 | 5 | 13 | 8 | 60 | |
10 | 10x1.25 | 15 | 25 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.25 | 15 | 25 | 16 | 22 | 5 | 13 | 8 | 60 | |
12 | 12x1.25 | 18 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.25 | 18 | 29 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
14 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 14x1.5 | 21 | 33 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
16 | 16x1.5 | 24 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 16x1.5 | 24 | 37 | 28 | 36 | 8 | 21 | 12 | 100 | |
18 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 18x1.5 | 27 | 41 | 28 | 36 | 8 | 21 | 12 | 100 | |
20 | 20x1.5 | 30 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x1.5 | 30 | 46 | 32 | 42 | 10 | 26 | 15 | 200 | |
22 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x1.5 | 33 | 50 | 32 | 42 | 10 | 26 | 15 | 200 | |
24 | 24x1.5 | 36 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 24x1.5 | 36 | 55 | 38 | 48 | 12 | 32 | 16 | 200 | |
26 | 26x1.5 | 39 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 26x1.5 | 39 | 60 | 38 | 48 | 12 | 32 | 16 | 200 | |
30 | 30x1.5 | 43 | 65 | 54 | 69 | 18 | 46 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 | |
36 | 36x1.5 | 45 | 65 | 54 | 69 | 18 | 48 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 |
Part Number | L | Available Sizes | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCN | FJCNS | FJCNL | FJCNSL |
L Fixed FJCN FJCNS L Configurable FJCNL FJCNSL | 3 | 15 | - | ● | ● | - | - |
4 | 15 | ● | ● | - | - | ||
5 | 20 | ● | ● | - | - | ||
6 | 20 | ● | ● | - | - | ||
8 | 25 | 30~60 | ● | ● | ● | ● | |
10 | 25 | ● | ● | ● | ● | ||
12 | 35 | 40~80 | ● | ● | ● | ● | |
14 | 35 | ● | ● | ● | ● | ||
16 | 45 | 50~100 | ● | ● | ● | ● | |
18 | 45 | ● | ● | ● | ● | ||
20 | 55 | 60~100 | ● | ● | ● | ● | |
22 | 55 | ● | ● | ● | ● | ||
24 | 60 | ● | ● | ● | - | ||
26 | 60 | ● | ● | ● | - | ||
30 | 65 | ● | ● | ● | - | ||
36 | 65 | ● | - | - | - |
Part Number | Available Sizes | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● | |
36 | ● | ● | ● | - | - | - |
Part Number | Available Sizes | ||
Type | M | FJUN | FJUNS |
FJUN FJUNS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
14 | ● | ● | |
16 | ● | ● | |
18 | ● | ● | |
20 | ● | ● | |
22 | ● | ● | |
24 | ● | ● | |
26 | ● | ● | |
30 | ● | ● |
Part Number | Available Sizes | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● |
Part Number |
---|
FJA30 |
FJA36 |
FJB30 |
FJB36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Connecting Thread Nominal M (mm) | Connection Type, Work Piece Side | Applicable Cylinder | Connecting Thread Nominal P (mm) | Mount Flanges | Main Body Material | allowable eccentricity (mm) | Type | Alterations | Accessories | Surface Treatment | Length L (mm) | Connecting Thread Nominal P (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,787,741 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints / Flanged Type | [M30 ~ M36] M30 | Hole | Air Cylinder | [1~1.75] 1.5 | [Round Shape] Standard Type | [Steel] S45C | 2.5 | - | - | - | Black Oxide | - | - | - | |
2,787,741 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints / Flanged Type | [M30 ~ M36] M36 | Hole | Air Cylinder | [1~1.75] 1.5 | [Round Shape] Standard Type | [Steel] S45C | 2.5 | - | - | - | Black Oxide | - | - | - | |
3,201,449 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints / Flanged Type | [M30 ~ M36] M30 | Hole | Air Cylinder | [1~1.75] 1.5 | [Round Shape] Separate Type | [Steel] S45C | 2.5 | - | - | - | Black Oxide | - | - | - | |
3,204,577 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Floating Joints / Flanged Type | [M30 ~ M36] M36 | Hole | Air Cylinder | [1~1.75] 1.5 | [Round Shape] Separate Type | [Steel] S45C | 2.5 | - | - | - | Black Oxide | - | - | - |
Loading...Tải…
Connection Type, Cylinder Side | Tapped |