(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepped Screws - Phillips

Stepped Screws - Phillips
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Selectable from 4 types of head shape.

Stepped Screws/Phillips:Related Image

Phillips[ M ]Material[ S ]Surface Treatment
DBJBS45CBlack Oxide
DBJMS45CElectroless Nickel Plating
DBJSSUS303-

Specifications

Part Number-L-F
DBJS6-3-10
Reference Tensile Breaking Load (N)
 Phillips
M31950
M54630
* The above data is for reference, not guaranteed.
■Phillips
Part Number1mm IncrementEDA
TypeM (Coarse)LF
DBJB
DBJM
DBJS
31~203~62.8581
44~83.56101.2
55~104.78121.4
66~125.610161.5
88~126.212181.5
1010~156.915201.5

Alterations

Stepped Screws/Phillips:Related Image

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
DBJB3-[1-20/1]-[3-6/1]
DBJB4-[1-20/1]-[4-8/1]
DBJB5-[1-20/1]-[5-10/1]
DBJB6-[1-20/1]-[6-12/1]
DBJB8-[1-20/1]-[8-12/1]
DBJB10-[1-20/1]-[10-15/1]
DBJM3-[1-20/1]-[3-6/1]
DBJM4-[1-20/1]-[4-8/1]
DBJM5-[1-20/1]-[5-10/1]
DBJM6-[1-20/1]-[6-12/1]
DBJM8-[1-20/1]-[8-12/1]
DBJM10-[1-20/1]-[10-15/1]
DBJS3-[1-20/1]-[3-6/1]
DBJS4-[1-20/1]-[4-8/1]
DBJS5-[1-20/1]-[5-10/1]
DBJS6-[1-20/1]-[6-12/1]
DBJS8-[1-20/1]-[8-12/1]
DBJS10-[1-20/1]-[10-15/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Pitch
(mm)
F
(mm)

-

1 Piece(s) 6 Day(s) or more 1031 ~ 20[Steel] S45CBlack Oxide0.53 ~ 6

-

1 Piece(s) 6 Day(s) or more 1041 ~ 20[Steel] S45CBlack Oxide0.74 ~ 8

-

1 Piece(s) 6 Day(s) or more 1051 ~ 20[Steel] S45CBlack Oxide0.85 ~ 10

-

1 Piece(s) 6 Day(s) or more 1061 ~ 20[Steel] S45CBlack Oxide16 ~ 12

-

1 Piece(s) 6 Day(s) or more 1081 ~ 20[Steel] S45CBlack Oxide1.258 ~ 12

-

1 Piece(s) 6 Day(s) or more 10101 ~ 20[Steel] S45CBlack Oxide1.510 ~ 15

-

1 Piece(s) 6 Day(s) or more 1031 ~ 20[Steel] S45CElectroless Nickel Plating0.53 ~ 6

-

1 Piece(s) 6 Day(s) or more 1041 ~ 20[Steel] S45CElectroless Nickel Plating0.74 ~ 8

-

1 Piece(s) 6 Day(s) or more 1051 ~ 20[Steel] S45CElectroless Nickel Plating0.85 ~ 10

-

1 Piece(s) 6 Day(s) or more 1061 ~ 20[Steel] S45CElectroless Nickel Plating16 ~ 12

-

1 Piece(s) 6 Day(s) or more 1081 ~ 20[Steel] S45CElectroless Nickel Plating1.258 ~ 12

-

1 Piece(s) 6 Day(s) or more 10101 ~ 20[Steel] S45CElectroless Nickel Plating1.510 ~ 15

-

1 Piece(s) 6 Day(s) or more 1031 ~ 20[Stainless Steel] SUS303Not Provided0.53 ~ 6

-

1 Piece(s) 6 Day(s) or more 1041 ~ 20[Stainless Steel] SUS303Not Provided0.74 ~ 8

-

1 Piece(s) 6 Day(s) or more 1051 ~ 20[Stainless Steel] SUS303Not Provided0.85 ~ 10

-

1 Piece(s) 6 Day(s) or more 1061 ~ 20[Stainless Steel] SUS303Not Provided16 ~ 12

-

1 Piece(s) 6 Day(s) or more 1081 ~ 20[Stainless Steel] SUS303Not Provided1.258 ~ 12

-

1 Piece(s) 6 Day(s) or more 10101 ~ 20[Stainless Steel] SUS303Not Provided1.510 ~ 15

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Detailed Shape Button Head Cap Mounting Hole Shape Phillips Basic Shape Stepped
Thread Type Metric, Coarse Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard