(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
quiet resin roller with resin molded on the outer ring of the bearing.
Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part has a flat shape and the mounting method is a male thread type.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.
Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment
Type | [ M ]Material | [ S ]Surface Treatment | |||||
No Retaining Ring | With Retaining Ring | Surface Plastic | Bearing | Shaft | Shaft | ||
Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Threaded Stud Hex Socket | ||||
EBBS | EBHS | - | - | Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
EBB | EBH | EBBL | - | SUJ2 | SWCH | Trivalent Chromate | |
EBBD | - | - | - | Antistatic Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
- | EBBC | - | - | SUS440C equivalent(Low Particle Generation) | |||
- | EBHZ | - | - | SUS304 equivalent (Low Particle Generation) | |||
- | - | - | EBMH | MC Nylon | SUJ2 | S45C | Trivalent Chromate |
- | - | - | EBPEH | UHMWPE |
Part Number |
EBB24 |
Part Number | Allowable Load N ( ) indicates SUS304 | B | M (Coarse Thread) | L | ℓ | Hex Socket G | Retaining Ring Size (C Type) (Only for Retained Type) | Bearing Used | Compliance with Standard | ||||||||||||
Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Polyacetal | MC Nylon Ultra High Molecular Weight Polyethylene | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | |||||||||||||||
Type | D | EBBS | EBB | EBBD | EBHS | EBH | EBBC | EBHZ | EBMH | EBPEH | EBBL | ||||||||||
Threaded Stud EBBS EBB EBBD Threaded Stud Hex Socket EBHS EBH EBBC EBHZ EBMH EBPEH Long Threaded Stud EBBL | 13 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - |
14 | 29.4 (14.7) | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | ● | ● | - | - | - | - | - | |
16 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
18 | 29.4 (14.7) | 5 | 8 | 4 | 5 | 8 | 1 | 1.5 | RTWS13 | 695ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
19 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
20 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
22 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | - | ● | ● | ● | ● | |
24 | 78.4 (39.2) | 6 | 9 | 6 | 8 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
26 | 176 (88) | 8 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | - | - | ● | ● | - | |
30 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
35 | 176 (88) | 9 | 12 | 6 | 8 | 8 | 1 | 5 | RTWS22 | 608ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |
40 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
45 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - | |
50 | 245 (122) | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | ● | ● | - | - | ● | ● | - |
Part Number |
---|
EBH50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
381,391 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 50 | 12 | Hexagonal Hole | 8 | 200.1~300.0 | 245 |
Loading...Tải…
Outer Ring Type | Flat Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
Please check the type/dimensions/specifications of the part EBH50 in the Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EBH50 trong chuỗi Engineered Plastic Bearings - No Retaining Ring - Threaded Stud Hex Socket.
Part Number |
---|
EBB24 |
EBB26 |
EBB30 |
EBHZ19 |
EBHZ20 |
EBHZ22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287,716 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 24 | 6 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
287,716 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 26 | 8 | Cross Slot | 6 | 100.1~200.0 | 176 | |
287,716 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 30 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 | |
501,831 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 19 | 6 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 | |
501,831 VND | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 20 | 6 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 | |
501,831 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 22 | 6 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 |