(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
roller with a bearing that can be selected from various resins and hardnesses. There are two types of shapes: straight type and crown type.
The material of the core metal can be selected from steel (equivalent to S45C), stainless steel (SUS304), and aluminum (aluminum alloy).
For the lining, you can specify urethane (natural color), antistatic urethane (gray), silicone rubber (light gray), heat-resistant urethane (reddish brown), or NBR (black).
Shore hardness can be selected from Shore A50 to Shore A95. Please check the outline drawing and specification table for availability.
A90/95 is ether urethane, A50/A70 is ester urethane.
It is possible to specify dimensions in 1mm increments for the L specification type, but the length that can be specified for the L dimension selection type cannot be selected.
Additional machining (MC) allows tapping holes to be machined at two locations on the outside diameter. In addition, (UDC) allows you to change the urethane to antistatic urethane.
The bearing material can be changed to stainless steel type with additional machining (SB). Please refer to the specification table for the range of dimensions that can be specified.
Type | [ M ]Material | [ S ]Surface Treatment (Lining) | Bearing | [ H ]Hardness | |
Straight | |||||
L Selectable | L Configurable | Core | |||
RORKS | - | SUS304 | Urethane (Natural Color) | Steel | Shore A95 |
RORKA | - | A5052 | |||
RORUS | ROFRUS | SUS304 | Shore A90 | ||
RORUZ | - | Stainless Steel | |||
RORUA | ROFRUA | Aluminum Alloy | Steel | ||
RORUP | - | MC Nylon | |||
RORGS | - | SUS304 | Shore A70 | ||
RORGA | ROFRGA | Aluminum Alloy | |||
RORHS | - | SUS304 | Shore A50 | ||
RORHA | ROFRHA | Aluminum Alloy | |||
RORSS | ROFRSS | SUS304 | Silicon Rubber (Light Gray) | Steel | Shore A70 |
RORSA | - | A5052 | |||
RORJS | - | SUS304 | Shore A50 | ||
RORJA | - | A5052 | |||
RORWS | - | SUS304 | Silicon Rubber (White) | Shore A70 | |
RORTS | ROFRTS | SUS304 | Heat Resistant Urethane (Red Brown) | Shore A90 | |
RORTA | - | Aluminum Alloy | Operating Temperature: ~ 110°C | ||
RORNS | - | SUS304 | NBR Nitrile Rubber (Black) | Shore A60 | |
RORNA | - | A5052 |
Type | [ M ]Material | [ S ]Surface Treatment (Lining) | Bearing | [ H ]Hardness |
Crowned | Core | |||
ROCRUS | SUS304 | Urethane (Natural Color) | Steel | Shore A90 |
ROCRUA | A5052 | |||
ROCRGS | SUS304 | Shore A70 | ||
ROCRGA | A5052 | |||
ROCRHS | SUS304 | Shore A50 | ||
ROCRSS | SUS304 | Silicon Rubber (Light Gray) | Steel | Shore A70 |
Part Number | - | L |
ROFRSS40 | - | 38 |
No. | D | L | d | D1(H7) | dh | B | Bearing Used | Compliance with Standard | ||||||||||
Core Material: 304 Stainless Steel 5052 Aluminum Alloy | Core Material: MC Nylon | |||||||||||||||||
25 | 25 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 6 | 15 | 10 | 5 | 696ZZx2 | ● | ● |
30 | 30 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 8 | 19 | 15 | 6 | 698ZZx2 | ● | ● |
35A | 35 | 25 | 30 | 40 | 50 | 8 | 22 | 15 | 7 | 608ZZx2 | ● | - | ||||||
35 | 35 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 10 | 22 | 18 | 6 | 6900ZZx2 | ● | ● | |
40A | 40 | 25 | 30 | 40 | 50 | 10 | 26 | 18 | 8 | 6000ZZx2 | ● | - | ||||||
40 | 40 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 12 | 28 | 24 | 8 | 6001ZZx2 | ● | ● | |
50A | 50 | 25 | 30 | 40 | 50 | 100 | 12 | 32 | 24 | 10 | 6201ZZx2 | ● | - | |||||
50 | 50 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 15 | 32 | 28 | 9 | 6002ZZx2 | ● | ● |
No. | D | L 1mm Increment | d | D1(H7) | dh | B | Bearing Used |
25 | 25 | 21~49 | 6 | 15 | 10 | 5 | 696ZZx2 |
30 | 30 | 21~49 | 8 | 19 | 15 | 6 | 698ZZx2 |
35A | 35 | 26~49 | 8 | 22 | 18 | 7 | 608ZZx2 |
35 | 35 | 26~49 | 10 | 22 | 18 | 6 | 6900ZZx2 |
40A | 40 | 26~49 | 10 | 26 | 18 | 8 | 6000ZZx2 |
40 | 40 | 26~49 | 12 | 28 | 24 | 8 | 6001ZZx2 |
50A | 50 | 26~99 | 12 | 32 | 24 | 10 | 6201ZZx2 |
50 | 50 | 26~99 | 15 | 32 | 28 | 9 | 6002ZZx2 |
Part Number |
---|
ROCRGS50-90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Roller Type | Urethane Rubber Processing | Roller Shape | O.D. (mm) | Material | Length (mm) | Inner Dia. d (mm) | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | Bearing Material | Length L (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 70 | Natural Color | Steel | 90 | - |
Loading...Tải…
Mounting Method | With Bearings | Surface Treatment | Not Provided |
---|
Please check the type/dimensions/specifications of the part ROCRGS50-90 in the With urethane/rubber roller bearing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ROCRGS50-90 trong chuỗi With urethane/rubber roller bearing.
Part Number |
---|
ROCRGA50-90 |
ROCRGS50-60 |
ROCRGS50-70 |
ROCRHS50-60 |
ROCRHS50-70 |
ROCRHS50-80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Roller Type | Urethane Rubber Processing | Roller Shape | O.D. (mm) | Material | Length (mm) | Inner Dia. d (mm) | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | Bearing Material | Length L (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,526,139 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | [Aluminum] A5052 | ~100 | 15 | Urethane | 70 | Natural Color | Steel | 90 | - | |
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 70 | Natural Color | Steel | 60 | - | |
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 70 | Natural Color | Steel | 70 | - | |
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 50 | Natural Color | Steel | 60 | - | |
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 50 | Natural Color | Steel | 70 | - | |
3,138,289 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Urethane / Rubber Roller | Lining | Crowned | 50 | SUS304 | ~100 | 15 | Urethane | 50 | Natural Color | Steel | 80 | - |