(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Power supply connector for C1/C21/C22/P1 controllers.
·Product is included with controller when ordering robot main body.
·Select this model when considering repair applications, etc.
MISUMI RS is product that belongs to category of industrial robots among single-axis actuators with motors (electric actuators)
MISUMI RS which can be delivered reliably and quickly, can be used as replacement for other companies elastic cylinders and ROBO cylinders
Part Number |
EXRS-PC1 |
Part Number | EXRS-PC1 | EXRS-PC21 | EXRS-PC22 |
Voltage | DC24V | AC100V | AC200V |
Applicable Controller | EXRS-C1/P1 | EXRS-C21A/C21B | EXRS-C22A/C22B |
Loading...Tải…
Main Body, Peripheral Components | Peripheral Components |