(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single Axis Robot - Support Software (RS-Manager)

Single Axis Robot - Support Software (RS-Manager)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,465,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single-axis robot dedicated support software.
A dedicated communication cable is required for communication with the PC.
*An I/O cable is required for communication with the upper control device (P1 controller (Required when selecting)

Specifications

Part Number
EXRS-RSM


■Support Software (RS-Manager)
Part NumberEXRS-RSM
Applicable ControllerEXRS-C1/P1
EXRS-C21/C22
Part Number
EXRS-RSM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,465,000 VND

1 Piece(s) Available 7 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Peripheral Components

Please check the type/dimensions/specifications of the part EXRS-RSM in the Single Axis Robot - Support Software (RS-Manager) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EXRS-RSM trong chuỗi Single Axis Robot - Support Software (RS-Manager).