(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·The fluids used are air and water. ·Nut and sleeve integrated elbow type fitting for tubes.
Part Number |
---|
MCLPTK4-1 |
MCLPTK4-2 |
MCLPTK6-1 |
MCLPTK6-2 |
MCLPTK6-3 |
MCLPTK10-2 |
MCLPTK10-3 |
MCLPTK12-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread | Tube Outer Dia. (mm) | Tube Inner Dia. (mm) |
---|---|---|---|---|---|---|---|---|
505,250 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/8 | 4 | 2 | |
565,304 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 4 | 2 | |
454,997 VND | 1 Piece(s) | Available | Same day | 10 | 1/8 | 6 | 4 | |
471,678 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 6 | 4 | |
518,595 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3/8 | 6 | 4 | |
739,421 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 10 | 8 | |
726,076 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3/8 | 10 | 8 | |
742,758 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 1/4 | 12 | 10 |
Loading...Tải…
Connection Types | Screw <=> Tube Connection | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Screw Types | R | Shape | Elbows |