(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
NFJN6-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41,912 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 30 | 2.1 | 40 | 5.4 | 6 | Not Provided |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part NFJN6-40 in the Leveling Mount/Standard series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NFJN6-40 trong chuỗi Leveling Mount/Standard.
Part Number |
---|
NFJN12-125 |
NFJN12-150 |
NFJN12-75 |
NFJN6-80 |
NFJN8-100 |
NFJN8-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Alterations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51,922 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 125 | 18 | 12 | Not Provided | |
98,631 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 150 | 18 | 12 | Not Provided | |
48,585 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 60 | 4.9 | 75 | 18 | 12 | Not Provided | |
45,249 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 30 | 2.1 | 80 | 5.4 | 6 | Not Provided | |
58,595 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 38 | 3.9 | 100 | 11 | 8 | Not Provided | |
38,577 VND | 1 Piece(s) | Available | Same day | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | 38 | 3.9 | 50 | 11 | 8 | Not Provided |