(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bushings for Inspection Components - Straight - Standard Type (Part Number)

Bushings for Inspection Components - Straight - Standard Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Bushings for Inspection Components - Straight - Standard Type
  • Bushings for Inspection Components - Straight - Standard Type
  • Volume Discount
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
"Use this product in combination with Straight Slot Pins for Inspection Jigs, etc."

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
KJBA10-P6-L10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

227,289 VND

1 Piece(s) Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110610--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Basic Shape Straight Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped O.D. Tolerance Standard

Please check the type/dimensions/specifications of the part KJBA10-P6-L10 in the Bushings for Inspection Components - Straight - Standard Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KJBA10-P6-L10 trong chuỗi Bushings for Inspection Components - Straight - Standard Type.

Products like this...

Part Number
KJBA10-P4-L15
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L15
KJBA10-P8-L15
KJBA12-P10-L15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Inner Dia. P
(Ø)
Overall Length L
(mm)
L
(mm)
P
(mm)

224,787 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110415--

224,787 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110510--

224,787 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110515--

227,289 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110615--

227,289 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.0110815--

232,503 VND

1 Piece(s)Available 5 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCP, L Selectable Standard Type+0.03/+0.01121015--