(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Format | [ M ] Material | [ S ] Surface Treatment | ||
BOLT & NUT | Bottom | BOLT & NUT | Lower PAD | |
K-NFPADB | SM10C (*M30은 SM45C) | Forging | Zinc White (Zn) | Zinc White (Zn) |
Format | Material (4EA/kg) | ₩ Standard Unit Price (Nut Included) | ||||||||
M | S | D | Screw Pitch | H | N | E | B | |||
K-NFPADB (Steel) | 12 | 50 | 60 | 1.75 | 75 | 8 | 18 | 19 | 1000 | |
75 | 100 | |||||||||
100 | 125 | |||||||||
125 | 150 | |||||||||
150 | 175 | |||||||||
200 | 225 | |||||||||
16 | 50 | 66 | 2.0 | 79 | 10 | 20 | 24 | 2000 | ||
75 | 104 | |||||||||
100 | 129 | |||||||||
130 | 159 | |||||||||
150 | 179 | |||||||||
180 | 209 | |||||||||
200 | 229 | |||||||||
250 | 279 | |||||||||
16 | 50 | 80 | 84 | 10 | 25 | 24 | 2000 | |||
75 | 109 | |||||||||
100 | 134 | |||||||||
130 | 164 | |||||||||
150 | 184 | |||||||||
180 | 214 | |||||||||
200 | 234 | |||||||||
250 | 284 | |||||||||
20 | 80 | 2.5 | 117 | 13 | 25 | 30 | 3000 | |||
100 | 137 | |||||||||
130 | 167 | |||||||||
150 | 187 | |||||||||
180 | 217 | |||||||||
200 | 237 | |||||||||
250 | 287 | |||||||||
24 | 100 | 100 | 3.0 | 147 | 16 | 31 | 36 | 4000 | ||
150 | 197 | |||||||||
200 | 247 | |||||||||
250 | 297 | |||||||||
30 | 150 | 3.5 | 200 | 19 | 31 | 46 | 5000 | |||
200 | 250 | |||||||||
250 | 300 | |||||||||
30 | 150 | 120 | 204 | 19 | 35 | 46 | 5000 | |||
200 | 254 | |||||||||
250 | 304 | |||||||||
42 | 150 | 4.5 | 210 | 24 | 36 | 65 | 6000 | |||
200 | 260 | |||||||||
250 | 310 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|
340,904 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 50 | 18 | 12 | ||
342,654 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 75 | 18 | 12 | ||
344,403 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 100 | 18 | 12 | ||
346,152 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 125 | 18 | 12 | ||
347,903 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 150 | 18 | 12 | ||
368,897 VND | 1 Piece(s) | 8 Day(s) | 60 | 49 | 200 | 18 | 12 | ||
355,599 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 50 | 20 | 16 | ||
380,094 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 50 | 25 | 16 | ||
359,100 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 75 | 20 | 16 | ||
383,595 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 75 | 25 | 16 | ||
361,899 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 100 | 20 | 16 | ||
386,393 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 100 | 25 | 16 | ||
364,698 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 130 | 20 | 16 | ||
389,193 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 130 | 25 | 16 | ||
367,498 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 150 | 20 | 16 | ||
391,993 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 150 | 25 | 16 | ||
371,697 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 180 | 20 | 16 | ||
396,192 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 180 | 25 | 16 | ||
375,895 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 200 | 20 | 16 | ||
400,390 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 200 | 25 | 16 | ||
403,889 VND | 1 Piece(s) | 8 Day(s) | 66 | 98 | 250 | 20 | 16 | ||
428,384 VND | 1 Piece(s) | 8 Day(s) | 80 | 98 | 250 | 25 | 16 | ||
396,892 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 80 | 25 | 20 | ||
400,390 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 100 | 25 | 20 | ||
403,889 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 130 | 25 | 20 | ||
407,389 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 150 | 25 | 20 | ||
414,388 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 180 | 25 | 20 | ||
421,385 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 200 | 25 | 20 | ||
452,879 VND | 1 Piece(s) | 8 Day(s) | 80 | 147 | 250 | 25 | 20 | ||
489,622 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 100 | 31 | 24 | ||
500,118 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 150 | 31 | 24 | ||
510,617 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 200 | 31 | 24 | ||
552,607 VND | 1 Piece(s) | 8 Day(s) | 100 | 196 | 250 | 31 | 24 | ||
629,589 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 150 | 31 | 30 | ||
699,574 VND | 1 Piece(s) | 8 Day(s) | 120 | 245 | 150 | 35 | 30 | ||
675,079 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 200 | 31 | 30 | ||
745,064 VND | 1 Piece(s) | 8 Day(s) | 120 | 245 | 200 | 35 | 30 | ||
856,967 VND | 1 Piece(s) | 8 Day(s) | 100 | 245 | 250 | 31 | 30 | ||
958,741 VND | 1 Piece(s) | 8 Day(s) | 120 | 245 | 250 | 35 | 30 | ||
1,223,953 VND | 1 Piece(s) | 8 Day(s) | 120 | 294 | 150 | 36 | 42 | ||
1,377,114 VND | 1 Piece(s) | 8 Day(s) | 120 | 294 | 200 | 36 | 42 | ||
1,529,941 VND | 1 Piece(s) | 8 Day(s) | 120 | 294 | 250 | 36 | 42 |
Loading...Tải…
Type | Adjusting Bolt | Height Adjusting Handle | Not Provided | Properties | Standard |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy