(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·The sealing structure is designed to prevent external liquid from infiltrating, and can be used in environments where cutting oil, etc., is applied, making it suitable for machine tool applications. ·The outer diameter thread size for mounting is the same as the standard type, so replacement is possible. ·It is suitable for water-soluble cutting oil Class A1 "JIS K2241-2000," but it can also be used in water-insoluble cutting oil or in an environment where it is exposed to water. (Water is less durable than water-soluble cutting oil.)
Part Number |
---|
MACC1008H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,706,133 VND | 1 Piece(s) | Same day | 10 | 8 | M10 | 1.76 | Multi Orifice | [Steel] SUM | 3 | 0.7 | 79.5 | 2.5 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 |
Loading...Tải…
Main Body, Related Components | Main Body | Structure | Coolant Resistant Type | Operating Environment | Coolant Resistant Type |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
Please check the type/dimensions/specifications of the part MACC1008H in the Shock Absorbers Coolant Resistant series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MACC1008H trong chuỗi Shock Absorbers Coolant Resistant.
Part Number |
---|
MACC0806M |
MACC1008L |
MACC1008M |
MACC1210H |
MACC1210L |
MACC1210M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,291,665 VND | 1 Piece(s) | Available | Same day | 10 | 6 | M8 | 1.4 | Tapered orifice | SUS303 | 2 | 0.3 | 64 | 15 | 670 | 9 | 45 | 36.7 | With Cap | M8X0.75 | |
1,387,250 VND | 1 Piece(s) | Same day | 10 | 8 | M10 | 1.47 | Tapered orifice | [Steel] SUM | 1 | 0.3 | 79.5 | 10 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 | ||
1,706,133 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 8 | M10 | 1.76 | Irregular Multi Orifice | [Steel] SUM | 2 | 0.3 | 79.5 | 10 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 | |
1,806,641 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 10 | M12 | 4.9 | Multi Orifice | [Steel] SUM | 3 | 0.7 | 90.6 | 4 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 | |
1,806,641 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 10 | M12 | 2.94 | Tapered orifice | [Steel] SUM | 1 | 0.3 | 90.6 | 30 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 | |
1,806,641 VND | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 10 | M12 | 4.9 | Irregular Multi Orifice | [Steel] SUM | 2 | 0.3 | 90.6 | 30 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 |