(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Indexing Plungers-Tip Tapped/Return and Rest Position Type (Part Number)

Indexing Plungers-Tip Tapped/Return and Rest Position Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      466,673VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

It is possible to attach an attachment to the tip.

[New product]
In addition to fine thread thread, you can now select coarse thread thread.

 
TypeKnobMain BodyPinSpringLock Nuts
Return TypeRest Position Type[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXTABPXTYBA2017
(Black Anodize)
SUM22Black OxideS45C50~60HRCBlack OxideSUS631J1--
PXTNBPXTSBSS400Black Oxide
PXTASPXTYSSUS303-SUS440C45HRC~---
PXTNSPXTSSSUS303-

Specifications

Part Number
PXTAB10-5
Part NumberS
(Stroke)
Pitch
(Fine)
DD1BM1LL1L2L3L4SW1SW2Load (N)
TypeMReturn TypeRest Position Typemin.max.
(Return Type)
PXTAB
PXTNB
PXTAS
PXTN
S
(Rest Position Type)
PXTYB
PXTSB
PXTYS

PXTSS
1051.01813.85M3545501751551217511.5
8485316
1261.52116.26M4654.560.520617614196.514.5
1058.564.520
1671.52621.98M586875.526823819247.1518
127380.525
           kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PXTYB16-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

876,212 VND

1 Piece(s) Available 8 Day(s) or more 1016812[Nose Lock] Rest Position[Steel] SUM2280.5S45CBlack OxideBlack OxideNot Provided

Loading...Tải…

  1. 1

Example of Use

 

Basic InformationThông tin cơ bản

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip Heat Treatment Hardening Knob Provided
Tip Shape Tapped Hole

Please check the type/dimensions/specifications of the part PXTYB16-12 in the Indexing Plungers-Tip Tapped/Return and Rest Position Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PXTYB16-12 trong chuỗi Indexing Plungers-Tip Tapped/Return and Rest Position Type.

Products like this...

Part Number
PXTAB12-6
PXTAB16-12
PXTAB16-7
PXTYB16-7
PXTYS10-5
PXTYS10-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

511,714 VND

1 Piece(s)Available 8 Day(s) or more 101266-[Steel] SUM2254.5S45CBlack OxideBlack OxideNot Provided

680,409 VND

1 Piece(s)Available 8 Day(s) or more 1016812-[Steel] SUM2273S45CBlack OxideBlack OxideNot Provided

626,193 VND

1 Piece(s)Available 8 Day(s) or more 101687-[Steel] SUM2268S45CBlack OxideBlack OxideNot Provided

804,063 VND

1 Piece(s)Available 8 Day(s) or more 101687[Nose Lock] Rest Position[Steel] SUM2275.5S45CBlack OxideBlack OxideNot Provided

845,976 VND

1 Piece(s)Available 8 Day(s) or more 101055[Nose Lock] Rest Position[Stainless Steel] SUS30350[Stainless Steel] SUS440CNot ProvidedNot ProvidedNot Provided

927,508 VND

1 Piece(s)Available 8 Day(s) or more 101058[Nose Lock] Rest Position[Stainless Steel] SUS30353[Stainless Steel] SUS440CNot ProvidedNot ProvidedNot Provided

MISUMI Unit Example related to this product