(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw (Part Number)

[High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw
  • [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw
  • [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw
  • [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,364,984VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

This stage is ideal for fine adjustment of the horizontal Z-axis with high precision.


The height dimensions in ( ) are the dimensions at the center of the travel distance.
Material: Aluminum Alloy
Surface Treatment: Black Anodize

Specifications

Part Number
ZLPG40
Standard Stages Similar Products (available for limited sizes only): ZLLB (P.1971)
Part NumberStage SurfaceTravel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N • m)Moment Rigidity ("/N • cm)ParallelismWeightAccessoryUnit Price
TypeNo.(mm)StraightnessPitchingYawingRollingPitchingYawingRolling(kg)TypeM-LQuantityZLPGZLPCG
ZLPG
ZLPCG
(* only)
25*25x25±29.83µm0.70.50.54.082.502.3750µm0.06SCB2-84  
40*40x40±32.31.52.01.961.630.97100µm0.20SCB3-63  
40H40x40±319.63.62.22.41.030.520.60.20SCB3-64 -
60L60x60±32.31.54.21.010.720.210.30SCB4-10 -
60*60x60±539.2*16.24.16.20.110.230.170.60SCB4-10  
80*80x80±529.43.82.56.30.550.220.061.00SCB4-10  
Micrometer Head Resolution: 10µm/division *1. ZLPCG60 (feed screw) load capacity is 29.4N.
Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. Here
Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head knob can be extended. Here
The micrometer head is only for raising and lowering the positioning stage. The scale and the amount by which the positioning stage is raised and lowered will vary.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
ZLPG25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (Z-Axis)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feeding Method (Micrometer Type) Feeding Method (Feed Screw)

11,290,530 VND

1 Piece(s) 6 Day(s) or more 10~25~255~30[Micrometer Head] Micrometer Head30.1~3525259.8(29.4)±2354.082.52.37Standard-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Z-Axis Travel Distance (Range Selectable) Up to ±10mm Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Travel Guide Cross Roller Z-Axis Stage Surface Horizontal Surface Z-Axis
Through Hole (Table Center Hole) Not Provided Table Straightness(µm) 3 Feed Knob Position Center
Clamp Standard Reversed Standard Feeding Method (Feeding Pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part ZLPG25 in the [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZLPG25 trong chuỗi [High Precision] Z-Axis Cross Roller - Micrometer Head / Feed Screw.

Products like this...

Part Number
ZLPCG40
ZLPCG60
ZLPCG80
ZLPG40
ZLPG40H
ZLPG60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (Z-Axis)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feeding Method (Micrometer Type) Feeding Method (Feed Screw)

7,813,504 VND

1 Piece(s) 8 Day(s) or more 1026~4026~405~30Feed Screw35.1~4040409.8(88.3)±3401.961.630.97-Knob Operation

12,196,610 VND

1 Piece(s) 8 Day(s) or more 1041~6041~605~30Feed Screw50.1~60606039.2(147)±5550.110.230.17-Knob Operation

15,270,208 VND

1 Piece(s) 8 Day(s) or more 1061~9061~905~30Feed Screw50.1~60808029.4(147)±5550.550.220.06-Knob Operation

11,625,558 VND

1 Piece(s) 6 Day(s) or more 1026~4026~405~30[Micrometer Head] Micrometer Head35.1~4040409.8(88.3)±3401.961.630.97Standard-

12,121,446 VND

1 Piece(s) 6 Day(s) or more 1026~4026~405~30[Micrometer Head] Micrometer Head40.1~50404019.6(88.3)±3451.501.071.14Standard-

10,000,000 VND

1 Piece(s) 6 Day(s) or more 1041~6041~6030.1~50[Micrometer Head] Micrometer Head50.1~60606039.2(147)±5550.110.230.17Standard-