(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Sensors - Magnetic Connetor Type

Temperature Sensors - Magnetic Connetor Type
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
      2,856,700VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a thermocouple temperature sensor, surface temperature measurement magnet type.
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
MMGK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

2,856,700 VND

1 Piece(s) Available 7 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Measurement Object Temperature Sensor Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple
Sheath, Protecting Tube Material Neodymium Magnet + Nickel Plating Temperature Measurement Contact Point Grounded Type Operating Environment Standard
Operating Temperature Range(°C) 0::150 Number of Elements 1 Sheath, Protecting Tube Shape Surface Temperature Measurement Magnet Type
Type of Terminal Y-Shaped Crimp Terminal Lead Wire Film Material fluoropolymer Coating

Please check the type/dimensions/specifications of the part MMGK in the Temperature Sensors - Magnetic Connetor Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MMGK trong chuỗi Temperature Sensors - Magnetic Connetor Type.