(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Antivibration Mounts/Round (Part Number)

Antivibration Mounts/Round

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,048,244VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The arc of the exterior of the square type appears angular on the 3D Preview, but is a smooth arc on the actual product.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Anti-vibration mount that supports heavy equipment. [Material]·Chloroprene rubber (black), Shore A75

TypeHousingBoltAntivibration Rubber
[ M ]Material[ S ]Surface Treatment (Color)[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
KFJA, KFJB, KFJHSPCCBaked Melamine Finish (Black)SS400Trivalent ChromateChloroprene Rubber (Black)Shore A75
(Shore A55 for KFJA only)
KFJMFC250

Specifications

Part Number-L
KFJH140-120
[ ! ]For Round Type, turn the thread tip to adjust height. For Square Type, turn the handwheel to adjust height.
 Part NumberLVertical Load Range
(kN)
H(h)dMTip Dimension of ScrewMax. Adjustable Amount
(mm)
Mounting Base Thickness (mm)Spring Constant (kN/mm)Unit PriceVolume Discount Rate
TypeDMin.Max.b1 ~ 9 pc(s).10~30
RoundKFJA
(Light Load)
100901202001.553.1L+3139781287.518L-481.2  
1403.16.3L+374711416108.519L-552.4  
1901202006.312.5L+4456158201225L-694.8  
KFJB
(Medium Load)
100901202003.156.3L+2839781287.518L-514.6  
1406.312.5L+374711416108.519L-559.2  
19012020012.525.0L+4456158201225L-6918.3  
KFJH
(Heavy Load)
100901202007.515.0L+1735781287.522L-6223.0  
14015.030.0L+214211416108.524L-7146.0  
19012020020.040.0L+2854158201227L-8462.0  
SquareKFJM110852001.42.8L+3047971287.515L-403.7  
1301102002.86.0L+315111716108.520L-507.4  
1601102006.012.0L+416514624L-5514.7  
20013022012.018.0L+4776185201227L-6523.0  

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
KFJM130-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

1,599,995 VND

1 Piece(s) Same day 10Provided[Steel] FC2505.501~8.0006201651130130200

Loading...Tải…

  1. 1

More Information

Example of Use

 

Basic InformationThông tin cơ bản

Type Mounting Type Mounting Shape Type Antivibration Mount Type Thread Material SS400 Equivalent
Thread Surface Treatment Trivalent Chromate Main Body Surface Treatment Melamine Baked Paint (Black) Properties Vibration Control
Bottom Rubber Material Chloroprene Rubber (Black) Antivibration Mount Type Standard Type

Please check the type/dimensions/specifications of the part KFJM130-200 in the Antivibration Mounts/Round series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KFJM130-200 trong chuỗi Antivibration Mounts/Round.

Products like this...

Part Number
KFJA140-120
KFJA140-200
KFJA140-90
KFJM160-110
KFJM160-200
KFJM200-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

1,599,995 VND

1 Piece(s)Available Same day 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140120

1,599,995 VND

1 Piece(s)Available 4 Day(s) or more 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140200

1,599,995 VND

1 Piece(s)Available 4 Day(s) or more 10Not Provided[Steel] SPCC5.501~8.0006.319164714014090

3,274,223 VND

1 Piece(s)Available 4 Day(s) or more 10Provided[Steel] FC2508.001~12.50012241665160160110

3,274,223 VND

1 Piece(s)Available 4 Day(s) or more 10Provided[Steel] FC2508.001~12.50012241665160160200

4,186,303 VND

1 Piece(s)Available 4 Day(s) or more 10Provided[Steel] FC25016.001~34.00018272076200200130