(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rubber Base Adjustment Pads (Part Number)

Rubber Base Adjustment Pads

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      90,915VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MiSUMi C-VALUE

We have more cost competitive item

"Leveling Mounts Anti-Vibration"
Saving up to 75% vs "Rubber Base Adjustment Pads"

[Features]·The attached rubber dampens vibrations with the floor. [Material]Available in stainless steel or steel.
- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
FJSM10-75-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

217,489 VND

1 Piece(s) Available 4 Day(s) or more -[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Synthetic Rubber] Electrically Conductive Rubber (Black)4047513.510

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJSM10-75-D in the Rubber Base Adjustment Pads series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJSM10-75-D trong chuỗi Rubber Base Adjustment Pads.

Products like this...

Part Number
FJSM10-50-P
FJSM10-50-S
FJSM10-75-C
FJSM10-75-P
FJSM10-75-S
FJSM12-100-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

272,748 VND

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Polyacetal] Polyacetal (White)4045013.510

236,881 VND

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4045013.510

194,760 VND

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4047513.510

279,211 VND

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Polyacetal] Polyacetal (White)4047513.510

252,937 VND

1 Piece(s)Available 4 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4047513.510

246,473 VND

1 Piece(s)Available Same day 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)504.21001612

MISUMI Unit Example related to this product