(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MiSUMi C-VALUE | |
---|---|
We have more cost competitive item |
Part Number |
---|
FJGM16-180-D |
FJGM16-180-R |
FJGM16-180-S |
FJGMS16-180-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
257,525 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 80 | 5.9 | 180 | 25 | 16 | Standard | |
331,133 VND | 1 Piece(s) | Available | 6 Day(s) | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 80 | 5.9 | 180 | 25 | 16 | Standard | |
116,146 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 80 | 5.9 | 180 | 25 | 16 | Standard | |
578,859 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SS400 Equivalent | Trivalent Chromate | [Steel] SS400 Equivalent | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 80 | 5.9 | 180 | 25 | 16 | Standard |
Loading...Tải…
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |