(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Adjustable Air Volume HEPA Replacement Filter

Adjustable Air Volume HEPA Replacement Filter

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,872,449VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HEPA filter that can adjust the air volume. It can be used for filter replacement.


Specifications

Part Number-Air Volume
HEPACF-10
HEPABLS6
No.Air Volume m3/minExternal DimensionsHeightUpper Cover Mounting PitchBottom Blower Outlet SizeBottom Side Mounting Pitch
HEPACFABGNo. of Cover Mounting ScrewsJK1K2K3WVNumber of tapsPQSY
(1)125025050423345160-210220423345160-
340040038380240-36037038380240-
550050048375350-46047048375350-
(2)10610610659380225-57058059380450-
(3)15122065838030011908380300
25
[ ! ]No gasket included.
[ ! ]For the mounting pitch on the bottom, refer to the drawing for opening dimensions.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HEPACF-3
HEPACF-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAir Volume
(m3/min)

5,872,449 VND

1 Piece(s) Available 15 Day(s) or more 3

8,023,149 VND

1 Piece(s) Available 15 Day(s) or more 5

Loading...Tải…

  1. 1

More Information

Not Applicable
Not Applicable

Example

 

Basic InformationThông tin cơ bản

Type Replacement Filters