(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Valves - One-Touch Couplings - Elbows - Double Handle

Ball Valves - One-Touch Couplings - Elbows - Double Handle
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
      468,342VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Ball Valves One-Touch Couplings - Elbows
- Part number is BVCEB.
- Resin Body Material: PPS (Polyphenylene Sulfide)
- O-Rings material: NBR (Nitrile Rubber)
- Switching Operation: Double Handle.
- Applicable to Tube Outer Dia. D (or D1): 6, 8 and 10 mm.
- Operating Temperature Range: 0 to 60℃
- Operating Pressure Range: 0 to 0.9 MPa
- Number of ports: 2 Port.
- Applicable Fluid: Air, Water.
- Double handle type is possible to flow water.
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
BVCEB6-1
BVCEB6-2
BVCEB8-1
BVCEB8-2
BVCEB10-2
BVCEB10-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTube Outer Dia. D (or D1) Effective Sectional Area
(mm2)
Nominal

468,342 VND

1 Piece(s) Same day 10Ø611.51(R1/8)

468,342 VND

1 Piece(s) Available 4 Day(s) or more 10Ø611.52(R1/4)

468,342 VND

1 Piece(s) Available 4 Day(s) or more 10Ø817.51(R1/8)

468,342 VND

1 Piece(s) Available 6 Day(s) or more 10Ø818.52(R1/4)

521,932 VND

1 Piece(s) Available 4 Day(s) or more 10Ø1035.52(R1/4)

521,932 VND

1 Piece(s) Available 4 Day(s) or more 10Ø10363(R3/8)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape With One-Touch Coupling Number of Ports 2 Number of Positions 2-Position Normally Closed
Switching Operation Double Handle Pipe Port Type R, One-Touch Plumbing Operation Status Retention Retention
Applicable Fluid Air, Water