(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Manifolds - 1 Way Female Threaded Type (Part Number)

Pipe Manifolds - 1 Way Female Threaded Type
  • Volume Discount
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
[Features]·A female thread-shaped pipe manifold. ·The pipe port type is 1-way.



Type[ M ]Material[ S ]Surface Treatment
Standard TypeConfigurable Type
T1 TypeT2 TypeT1 TypeT2 Type
Both Ends Male ThreadSGMSGMSSGMF-SGP*Trivalent Chromate
SUMH-SUMHFSUMHSFSUS304TP-
One End Male Thread
One End Female Thread
SGMASGMSASGMAF-SGP*Trivalent Chromate
SUMHASUMHHSUMHAFSUMHHFSUS304TP-
Both Ends Female ThreadSGMM-SGMFM-SGP*Trivalent Chromate
SUMHM-SUMHFM-SUS304TP-

Specifications

Part Number-H (Number of Holes)-P-S-Q
SUMH32A
SGM
AF32A
SUMHM20A
-
-
-
3
4
3

-

P70

-

S60

-

Q70


■Usage Conditions
Water, Air
■V, T Dimension
d1
Rc(PT)
VT1T2
1(1/8)151921.7
2(1/4)202528.4
3(3/8)252933.4
4(1/2)303739.9
6(3/4)3542-
8(1)4258-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SUMHA15A-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Material (Main Body) Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

2,664,893 VND

1 Piece(s) Available 8 Day(s) or more 101/2B51/8B[Stainless Steel] SUS304TP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed353535One End Threaded, One End Tapped-

Loading...Tải…

  1. 1

More Information

[ ! ]Brazing and welding may cause small deformations that accumulate when the products are used in connected stacks.
 

Basic InformationThông tin cơ bản

Type Pipe Manifolds Pipe Opening Type 1 Way Multipoint Connection Type Female Threaded Type (Rc)

Please check the type/dimensions/specifications of the part SUMHA15A-5 in the Pipe Manifolds - 1 Way Female Threaded Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUMHA15A-5 trong chuỗi Pipe Manifolds - 1 Way Female Threaded Type.

Products like this...

Part Number
SGM15A-5
SGM15A-6
SGM20A-2
SUMHA15A-6
SUMHA20A-2
SUMHA20A-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Material (Main Body) Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

1,281,371 VND

1 Piece(s)Available 8 Day(s) or more 101/2B51/8B[Steel] SGP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

1,475,298 VND

1 Piece(s)Available 8 Day(s) or more 101/2B61/8B[Steel] SGP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

772,785 VND

1 Piece(s)Available 8 Day(s) or more 103/4B21/4B[Steel] SGP3/4B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Pitch Fixed353535Both Ends Threaded-

3,085,236 VND

1 Piece(s)Available 8 Day(s) or more 101/2B61/8B[Stainless Steel] SUS304TP1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed353535One End Threaded, One End Tapped-

1,477,322 VND

1 Piece(s)Available 8 Day(s) or more 103/4B21/4B[Stainless Steel] SUS304TP3/4B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed353535One End Threaded, One End Tapped-

1,926,232 VND

1 Piece(s)Available 8 Day(s) or more 103/4B31/4B[Stainless Steel] SUS304TP3/4B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Pitch Fixed353535One End Threaded, One End Tapped-