(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An integrated linear ball is used for the guide system, achieving high precision and high rigidity.
Part Number | − | Sensor | − | Motor | − | Cable |
XYMSG413 | − | LA5 | − | C | − | N |
Part Number | Sensor | Motor | Cable | Mechanical Standards | Accuracy Standards | |||||||||||
Type | No. | Cover Position | Logic | Voltage (V) | Stage Surface (mm) | Travel Distance (mm) | Weight*3 (kg) | Load Capacity (N) | Unidirectional Positioning Accuracy | Moment Rigidity ("/N•cm) | Pitching | Yawing | ||||
Pitching | Yawing | Rolling | ||||||||||||||
XYMSG | 413 | L (Standard) R (Reversed) | A (All N.C.) B (All N.O.) C (Limit Switches are N.C; Home Sensor is N.O.) | 5*1 24*1 | C(Standard) D(High Torque)) E(High Resolution) MA*2 (With Electromagnetic Brake) PA*2 (α- Step) UA*2 (Servo Motor) | N (Cable not included (separately sold)) M*2 (For Motor with Electromagnetic Brake) P*2 (For α- Step) U*2 (For Servo Motor) For combination of motors and cables, see the table below. | 40×40 | 13 | 0.5 | 93.1 | 6μm or less | 0.22 | 0.17 | 0.12 | 15'' or less | 10'' or less |
513 | 50×50 | 0.6 | 92.1 | 0.14 | 0.1 | 0.06 | ||||||||||
615 | 60×60 | 15 | 0.7 | 91.1 | 0.08 | 0.07 | 0.03 | |||||||||
715 | 70×70 | 0.9 | 89.2 | 0.03 | 0.03 | 0.01 | ||||||||||
430 | 40×60 | 30 | 0.6 | 90.5 | 12μm or less | 0.24 | 0.18 | 0.26 | 20'' or less | 15'' or less | ||||||
530 | 50×70 | 0.8 | 88.5 | 0.12 | 0.13 | 0.1 | ||||||||||
650 | 60×100 | 50 | 1.1 | 84.4 | 0.05 | 0.05 | 0.05 | |||||||||
750 | 70×110 | 1.2 | 82.7 | 0.03 | 0.03 | 0.03 |
*1:24VDC sensors cannot be operated from the MSCTL102/112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.
*2: For motor options MA and PA, the driver is included in the set. For motor option UA, the amp is included in the set. With motor option MA, only cable option M is selectable. With motor option PA, only cable option P is selectable. With motor option UA, only cable option U is selectable. In all three cases, cable option N (no cable) is not selectable.
*3: The value is for C Type of Motor.
*4:Accuracy specifications are for single axis (horizontal orientation) configuration.
Part Number |
---|
XYMSG650-RC24-PA-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Motor, Motor Characteristics | Resolution (µm) | Table Length (mm) | Table Width (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Load Capacity (N) | Maximum Velocity (mm/sec) | Positioning Accuracy (µm) | Table Straightness (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Sensor | Sensor | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106,441,815 VND | 1 Piece(s) | 8 Day(s) or more | 10 | α-Step Motor | 1µm | 100 | 60 | 50 | 50 | 84.4 | 17.5 | 12 | 2 | 0.05 | 0.05 | 0.05 | Limit + Home | RC24 | For α- Step (included) |
Loading...Tải…
■Motor/Cable Application Table
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
UA | U |
For the cable for C, F or G, see MSCB_on P.1-2014-3
■Max. speed
Motor | (mm/sec) | Motor | (mm/sec) |
C | 10 | MA | 15 |
F | 25 | PA | 35 |
G | 20 | UA | 50 |
Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.
Feed Screw | Ball Screw Ø6, Lead 1 |
Guide | Linear Ball Guide |
Resolution*1 | 2μm/Pulse(Full) 1μm/Pulse(Half) |
Positioning Repeatability | Within ±0.5μm |
Lost Motion | 1μm or less |
Backlash | 0.5μm or less |
Parallelism | 15μm or less |
Type | XY-Axis Motorized Stage | Material | SUS440C | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table Feeding Method | Ball Screw | Surface Treatment | 无电解镀镍 | Through Hole (Table Center Hole) | Not Provided |
Load Capacity (Range)(N) | 50.1~100 |