(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type (Part Number)

Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]Indexing plunger fine thread type/coarse thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PMXK6M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

281,088 VND

1 Piece(s) Available 4 Day(s) or more 10644-[Steel] SUM2230.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate12Lock NutCoarse

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Knob Provided

Please check the type/dimensions/specifications of the part PMXK6M in the Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PMXK6M trong chuỗi Indexing Plungers-Fine Thread and Coarse Thread Type/Return and Rest Position Type.

Products like this...

Part Number
PMXA8M
PMXK10M
PMXK12M
PMXK8M
PMXYA10M
PMXYA12M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Tip Heat Treatment Main Body Surface Treatment D Dimension
(Ø)
Accessories Screw Type

311,115 VND

1 Piece(s)Available Same day 10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Not ProvidedCoarse

371,378 VND

1 Piece(s)Available 4 Day(s) or more 101066-[Steel] SUM2249[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Lock NutCoarse

454,997 VND

1 Piece(s)Available Same day 101288-[Steel] SUM2259[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Lock NutCoarse

327,798 VND

1 Piece(s)Available 4 Day(s) or more 10855-[Steel] SUM2240[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate16Lock NutCoarse

334,470 VND

1 Piece(s)Available 4 Day(s) or more 101066[Nose Lock] Rest Position[Steel] SUM2252[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate18Not ProvidedCoarse

398,069 VND

1 Piece(s)Available 4 Day(s) or more 101288[Nose Lock] Rest Position[Steel] SUM2263.5[Stainless Steel] SUS303Not ProvidedNot ProvidedTrivalent Chromate21Not ProvidedCoarse

MISUMI Unit Example related to this product