(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Picker / Air Gripper (Part Number)

Air Picker / Air Gripper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,318,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • MAPC8.5/10/12 may appear slightly different from the product images due to a change in the location of the threading.
    See the outline drawing and specification table for details."
  • As the m part of MAPC45/MAPS46 is Rc1/8, the E dimension is not D-cut.
  • MAPC58/70 has three M6 fixing holes at the top, in addition to the dimensions shown in the outline drawing.
  • The heat resistance temperature of chloroprene rubber is 60°C, and that of silicone rubber is 100°C.
  • [Discontinuation Information] Sales of MAPC16, MAPS22, MAPS32, MAPS34, MAPS42, MAPS46 and MAGS10 will end when all stock is sold out. There are no recommended alternative products.

Product Description

■ Air Picker Rubber Part Thread Structure
The rubber part is radially reinforced with nylon thread.





Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAGC15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNo. (Nominal) Rubber Type Recommended Load Capacity
(kg)
Applicable Workpiece Inner Diameter
(φ)
Applicable Workpiece Outer Diameter
(φ)
Mass
(g)
Maximum Usable Pressure
(Mpa)
M m Specifications Heat Resistance Temperature
(℃)

8,750,000 VND

1 Piece(s) 4 Day(s) or more 1015Chloroprene Rubber6-15~352100.15M6M6Air Gripper60

Loading...Tải…

  1. 1

Specification Table

■Air Picker
Rubber
type
(D)d(L₁)L₂(ℓ₁)ℓ₂H(h)TtP1P₂EaMmMax operating
air pressure
(Mpa)
Mass
(g)
Recommended
load capacity' (kg)
Applicable workpiece
external dia.
( Φ)
Part NumberUnit Price
TypeNo.1—4 pcs
Chloroprene rubber14852502181012.8221483122M5M50.42828216-21MAPC16Quotation
1911565022101417.5221485122M5M50.560602.521-2721
2214565022101719.9221485122M5M58585324-3224
Silicone
rubber
2011565022101417.5221485122M5M50.2260600.622-25MAPS22
*The recommended load capacity represents the maximum workpiece inner diameter. (The smaller the workpiece inner diameter, the larger the load capacity.)
[ ! ]( ) is a reference dimension.
[ ! ]For quantities not displayed here, refer to our MISUMI website for more information.
■Air Gripper
Rubber
type
(L)(ℓ₁)ℓ₂(ℓ₃)D(d₁)(d₂)MmMax operating
air pressure
(Mpa)
Mass
(g)
Recommended
load capacity'
(kg)
Applicable workpiece
external dia.
( Φ)
Part NumberUnit Price
TypeNo.1—4 pcs
Chloroprene rubber36131013403319M5M50.15601.45-15MAGC5Quotation
4817.51317.5604827M6M61453.810-2510
52191419705837M6M6210615-3515
Silicone
rubber
51191319604927M6M60.11301.210-25MAGS10
*The recommended load capacity represents the maximum workpiece inner diameter. (The smaller the workpiece inner diameter, the larger the load capacity.)
[ ! ]( ) is a reference dimension.
[ ! ]For quantities not displayed here, refer to our MISUMI website for more information.

Specifications/Overview

Air Picker / Air Gripper: Related Image

Air Picker / Air Gripper: Related Image

Air Picker / Air Gripper: For the overview, click





Please check the type/dimensions/specifications of the part MAGC15 in the Air Picker / Air Gripper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MAGC15 trong chuỗi Air Picker / Air Gripper.

Products like this...

Part Number
MAGC10
MAGC5
MAPC16
MAPC21
MAPC24
MAPS22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNo. (Nominal) Rubber Type Recommended Load Capacity
(kg)
Applicable Workpiece Inner Diameter
(φ)
Applicable Workpiece Outer Diameter
(φ)
Mass
(g)
Maximum Usable Pressure
(Mpa)
M m Specifications Heat Resistance Temperature
(℃)

7,718,750 VND

1 Piece(s) 4 Day(s) or more 1010Chloroprene Rubber3.8-10~251450.15M6M6Air Gripper60

7,187,500 VND

1 Piece(s) 4 Day(s) or more 105Chloroprene Rubber1.4-5~15600.15M5M5Air Gripper60

2,318,750 VND

1 Piece(s) 4 Day(s) or more 1016Chloroprene Rubber216~21-280.4M5M5Air Picker60

2,425,000 VND

1 Piece(s) 4 Day(s) or more 1021Chloroprene Rubber2.521~27-600.5M5M5Air Picker60

2,568,750 VND

1 Piece(s) 4 Day(s) or more 1024Chloroprene Rubber324~32-850.5M5M5Air Picker60

3,200,000 VND

1 Piece(s) 4 Day(s) or more 1022Silicone Rubber0.622~25-600.22M5M5Air Picker100