(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cooling Circuit Plugs

Cooling Circuit Plugs

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/05/2024
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      110,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cooling hole stopper used to freely design the cooling water circulation path.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
JWP6
JWP8
JWP8.5SALE
JWP10
JWP11.5
JWP12
JWP14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngD (Outer diameter)
(mm)

110,556 VND

1 Piece(s) Available Same day 6

116,851 VND

1 Piece(s) Available Same day 8

211,473 VND

105,737 VND

1 Piece(s) Available Same day 8.5

116,851 VND

1 Piece(s) Available Same day 10

211,473 VND

1 Piece(s) Available 4 Day(s) or more 11.5

116,851 VND

1 Piece(s) Available Same day 12

242,948 VND

1 Piece(s) Available Same day 14

Loading...Tải…

  1. 1