(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | H (mm) | R Type / L Type |
---|---|---|---|---|---|---|
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 40 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 40 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 45 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 45 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 50 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 50 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 55 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 55 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 60 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 60 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 65 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 65 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 70 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 70 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 75 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 75 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 80 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 80 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 85 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 85 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 90 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 90 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 95 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 95 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 100 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 100 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 105 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 105 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 110 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 110 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 115 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 115 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 120 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 120 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 125 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 125 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 130 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 130 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 135 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 135 | R TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 140 | L TYPE | ||
13,492,799 VND | 1 Piece(s) | 30 Day(s) | 140 | R TYPE |
Part Number |
---|
Loading...Tải…
Devices Type | LINK | Classification | CORNER・DOUBLE-HIT PREVENTION TYPE | Brand | MISUMI |