(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Returning Units for Cam Slider Series Type (D Dim 40)

Returning Units for Cam Slider Series Type (D Dim 40)
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
      6,260,100VND/Unit
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
CUSSL40-20-T
CUSSL40-25-T
CUSSL40-30-T
CUSSL40-35-T
CUSSL40-40-T
CUSSL40-45-T
CUSSL40-50-T
CUSSL40-55-T
CUSSL40-60-T
CUSSL40-65-T
CUSSL40-70-T
CUSSL40-75-T
CUSSL40-80-T
CUSSL40-85-T
CUSSL40-90-T
CUSSL40-95-T
CUSSL40-100-T
CUSSL40-105-T
CUSSL40-110-T
CUSSM40-20-T
CUSSM40-25-T
CUSSM40-30-T
CUSSM40-35-T
CUSSM40-40-T
CUSSM40-45-T
CUSSM40-50-T
CUSSM40-55-T
CUSSM40-60-T
CUSSM40-65-T
CUSSM40-70-T
CUSSM40-75-T
CUSSM40-80-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCoil spring type FL (Coil spring free length)
(mm)

6,260,100 VND

1 Piece(s) Available Quote 10SWL20

6,433,350 VND

1 Piece(s) Available Quote 10SWL25

6,541,150 VND

1 Piece(s) Available Quote 10SWL30

6,541,150 VND

1 Piece(s) Available Quote 10SWL35

6,729,800 VND

1 Piece(s) Available Quote 10SWL40

6,879,950 VND

1 Piece(s) Available Quote 10SWL45

7,176,400 VND

1 Piece(s) Available Quote 10SWL50

7,176,400 VND

1 Piece(s) Available Quote 10SWL55

8,920,450 VND

1 Piece(s) Available Quote 10SWL60

8,920,450 VND

1 Piece(s) Available Quote 10SWL65

9,301,600 VND

1 Piece(s) Available Quote 10SWL70

9,301,600 VND

1 Piece(s) Available Quote 10SWL75

9,601,900 VND

1 Piece(s) Available Quote 10SWL80

9,601,900 VND

1 Piece(s) Available Quote 10SWL85

9,601,900 VND

1 Piece(s) Available Quote 10SWL90

9,601,900 VND

1 Piece(s) Available Quote 10SWL95

10,190,950 VND

1 Piece(s) Available Quote 10SWL100

10,190,950 VND

1 Piece(s) Available Quote 10SWL105

10,190,950 VND

1 Piece(s) Available Quote 10SWL110

6,591,200 VND

1 Piece(s) Available Quote 10SWM20

6,779,850 VND

1 Piece(s) Available Quote 10SWM25

7,176,400 VND

1 Piece(s) Available Quote 10SWM30

7,345,800 VND

1 Piece(s) Available Quote 10SWM35

7,488,250 VND

1 Piece(s) Available Quote 10SWM40

8,192,800 VND

1 Piece(s) Available Quote 10SWM45

9,805,950 VND

1 Piece(s) Available Quote 10SWM50

9,805,950 VND

1 Piece(s) Available Quote 10SWM55

10,190,950 VND

1 Piece(s) Available Quote 10SWM60

10,190,950 VND

1 Piece(s) Available Quote 10SWM65

10,529,750 VND

1 Piece(s) Available Quote 10SWM70

10,810,800 VND

1 Piece(s) Available Quote 10SWM75

10,810,800 VND

1 Piece(s) Available Quote 10SWM80

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Series Component name Unit D (Applicable coil spring outer diameter)(mm) 40