(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cam Positive Return Followers -S45C Type CKFC-

Cam Positive Return Followers -S45C Type CKFC-

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      299,210VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cam forced return follower/CKFC type. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CKFC30-55
CKFC30-75
CKFC50-65
CKFC50-85
CKFC50-105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSW (width)
(mm)
L (length)
(mm)

299,210 VND

1 Piece(s) 4 Day(s) or more 103055

334,816 VND

1 Piece(s) 4 Day(s) or more 103075

401,111 VND

1 Piece(s) 4 Day(s) or more 105065

457,569 VND

1 Piece(s) 4 Day(s) or more 105085

513,831 VND

1 Piece(s) 4 Day(s) or more 1050105

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material S45C Special solid lubricant W/O Shape Double flanges