(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ball carrier GORO

ball carrier GORO

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      915,336VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball carrier for transportation related parts. The material of the roller part is bearing steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
GORO-4
GORO-6
GORO-8
GORO-10
GORO-12
GORO-14
GORO-16
GORO-18
GORO-20
GORO-22
GORO-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSA (Number of balls)
(piece)

915,336 VND

1 Piece(s) Available 6 Day(s) or more 104

1,372,905 VND

1 Piece(s) Available 6 Day(s) or more 106

1,783,262 VND

1 Piece(s) Available 6 Day(s) or more 108

2,193,620 VND

1 Piece(s) Available 6 Day(s) or more 1010

2,603,780 VND

1 Piece(s) Available 6 Day(s) or more 1012

3,014,137 VND

1 Piece(s) Available 6 Day(s) or more 1014

3,424,494 VND

1 Piece(s) Available 6 Day(s) or more 1016

3,834,654 VND

1 Piece(s) Available 6 Day(s) or more 1018

4,245,011 VND

1 Piece(s) Available 6 Day(s) or more 1020

4,655,368 VND

1 Piece(s) Available 6 Day(s) or more 1022

5,065,725 VND

1 Piece(s) Available 6 Day(s) or more 1024

Loading...Tải…

  1. 1